Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
193 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
$0.221 - $0.2326 5415 In stock
4.8 mm
Natural
Nylon
11.0 mm
17.3 mm
13.0 mm
Type 1
$0.2465 - $0.2596 18 In stock
10.0 mm
Natural
Nylon
21.2 mm
28.2 mm
20.0 mm
Type 1
$0.3734 - $0.4138 15 In stock
4.0 mm
Black
Nylon
12.0 mm
15.0 mm
10.7 mm
Type 2
$0.4073 - $0.4513 Request the lead time here
6.4 mm
Black
Nylon
8.0 mm
15.0 mm
10.7 mm
Type 2
$0.1805 - $0.20 10 In stock
4.0 mm
Black
Nylon
16.0 mm
8.6 mm
4.3 mm
Type 2
$0.1675 - $0.1857 Request the lead time here
4.8 mm
Black
Nylon
8.0 mm
15.0 mm
10.7 mm
Type 2
$0.3563 - $0.6564 Request the lead time here
6.4 mm
Translucent
PP
17.8 mm
35.1 mm
28.8 mm
Type 1
$0.2371 - $0.4365 1023 In stock
8.7 mm
Black
Nylon
16.0 mm
19.1 mm
13.0 mm
Type 1
$0.4143 - $0.4591 Request the lead time here
7.1 mm
Black
Nylon
16.5 mm
28.8 mm
22.2 mm
Type 2
$0.2679 - $0.2968 Request the lead time here
4.0 mm
Black
Nylon
16.0 mm
15.0 mm
10.7 mm
Type 2
$0.173 - $0.1916 Request the lead time here
6.4 mm
Black
Nylon
8.0 mm
11.1 mm
7.2 mm
Type 2
$0.2618 - $0.4822 2015 In stock
6.0 mm
Black
Nylon
17.8 mm
15.5 mm
8.9 mm
Type 1
$0.3323 - $0.6122 1029 In stock
6.0 mm
Natural
Nylon
12.7 mm
24.0 mm
19.0 mm
Type 1
$0.2696 - $0.4966 1926 In stock
7.0 mm
Black
Nylon
15.9 mm
18.9 mm
11.9 mm
Type 1
$0.22 - $0.2438 10 In stock
7.1 mm
Black
Nylon
16.0 mm
15.0 mm
10.7 mm
Type 2
$0.2724 - $0.5017 1923 In stock
7.0 mm
Natural
Nylon
15.9 mm
18.9 mm
11.9 mm
Type 1
$0.3528 - $0.6499 33020 In stock
4.8 mm
Translucent
PP
11.0 mm
17.3 mm
13.0 mm
Type 1
$0.2515 - $0.4634 1029 In stock
7.2 mm
Natural
Nylon
19.0 mm
30.5 mm
25.4 mm
Type 1
$0.0698 - $0.0735 17 In stock
6.4 mm
Natural
Nylon
12.7 mm
4.1 mm
3.2 mm
Type 1
$0.1263 - $0.133 1856 In stock
4.7 mm
Black
Nylon
11.5 mm
12.2 mm
3.0 mm
Type 2
  • of 10
Barbed Rivet -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Natural;Nylon

468837

Price Range
$0.2326 - $0.221

Stock Levels
5415 In stock
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.7 - 13.0 mm
Barbed Rivet -; Compatible Hole Diameter 10.0 mm | 0.394 in; Compatible Panel Thickness Range 1.5 - 20.0 mm | 0.059 - 0.787 in;Natural;Nylon

468855

Price Range
$0.2596 - $0.2465

Stock Levels
18 In stock
Attributes
  • Anchor Length
    28.2 mm
  • Head Diameter
    21.2 mm
  • Head Height
    3.5 mm
  • Compatible Hole Diameter Range
    10.0 - 10 mm
  • Compatible Panel Thickness Range
    1.5 - 20.0 mm
Fir Tree -; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon

RBF-4-15-12

Price Range
$0.4138 - $0.3734

Stock Levels
15 In stock
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.0 mm
  • Compatible Panel Thickness Range
    5.7 - 10.7 mm
Fir Tree -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon

RBF-6.4-15-8

Price Range
$0.4513 - $0.4073

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    5.7 - 10.7 mm
Fir Tree -; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4-8.6-16

Price Range
$0.20 - $0.1805

Stock Levels
10 In stock
Attributes
  • Anchor Length
    8.6 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    4.0 mm
  • Compatible Panel Thickness Range
    2.1 - 4.3 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon

RBF-4.8-15-8

Price Range
$0.1857 - $0.1675

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    5.7 - 10.7 mm
Barbed Rivet -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 10.7 - 28.8 mm | 0.421 - 1.134 in;Translucent;PP

495224

Price Range
$0.6564 - $0.3563

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    35.1 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    10.7 - 28.8 mm
Barbed Rivet -; Compatible Hole Diameter 8.7 mm | 0.343 in; Compatible Panel Thickness Range 1.4 - 13.0 mm | 0.055 - 0.512 in;Black;Nylon

468830

Price Range
$0.4365 - $0.2371

Stock Levels
1023 In stock
Attributes
  • Anchor Length
    19.1 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.3 mm
  • Compatible Hole Diameter Range
    8.7 mm
  • Compatible Panel Thickness Range
    1.4 - 13.0 mm
Fir Tree -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 12.2 - 22.2 mm | 0.48 - 0.874 in;Black;Nylon

BHF-10

Price Range
$0.4591 - $0.4143

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    28.8 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    12.2 - 22.2 mm
Fir Tree -; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon

RBF-4-15-16

Price Range
$0.2968 - $0.2679

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    4.0 mm
  • Compatible Panel Thickness Range
    5.7 - 10.7 mm
Fir Tree -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-6.4-11.1-8

Price Range
$0.1916 - $0.173

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    2.1 - 7.2 mm
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.3 - 8.9 mm | 0.091 - 0.35 in;Black;Nylon

468820

Price Range
$0.4822 - $0.2618

Stock Levels
2015 In stock
Attributes
  • Anchor Length
    15.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.4 mm
  • Compatible Hole Diameter Range
    6.0 - 6.3 mm
  • Compatible Panel Thickness Range
    2.3 - 8.9 mm
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 3.5 - 19.0 mm | 0.138 - 0.748 in;Natural;Nylon

468843

Price Range
$0.6122 - $0.3323

Stock Levels
1029 In stock
Attributes
  • Anchor Length
    24.0 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    6.0 mm
  • Compatible Panel Thickness Range
    3.5 - 19.0 mm
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 2.4 - 11.9 mm | 0.094 - 0.469 in;Black;Nylon

468828

Price Range
$0.4966 - $0.2696

Stock Levels
1926 In stock
Attributes
  • Anchor Length
    18.9 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    2.4 - 11.9 mm
Fir Tree -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 3.8 - 10.7 mm | 0.15 - 0.421 in;Black;Nylon

RBF-7.1-15-16

Price Range
$0.2438 - $0.22

Stock Levels
10 In stock
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    3.8 - 10.7 mm
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 2.4 - 11.9 mm | 0.094 - 0.469 in;Natural;Nylon

468852

Price Range
$0.5017 - $0.2724

Stock Levels
1923 In stock
Attributes
  • Anchor Length
    18.9 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    2.4 - 11.9 mm
Barbed Rivet -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Translucent;PP

495222

Price Range
$0.6499 - $0.3528

Stock Levels
33020 In stock
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.7 - 13.0 mm
Barbed Rivet -; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 1.5 - 25.4 mm | 0.059 - 1 in;Natural;Nylon

495233

Price Range
$0.4634 - $0.2515

Stock Levels
1029 In stock
Attributes
  • Anchor Length
    30.5 mm
  • Head Diameter
    19.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    7.2 mm
  • Compatible Panel Thickness Range
    1.5 - 25.4 mm
Pawl Lock -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural;Nylon

PL-250-10-01

Price Range
$0.0735 - $0.0698

Stock Levels
17 In stock
Attributes
  • Anchor Length
    4.1 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    3.2 mm
Fir Tree -; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 0.8 - 3.0 mm | 0.031 - 0.118 in;Black;Nylon

BPF-A414

Price Range
$0.133 - $0.1263

Stock Levels
1856 In stock
Attributes
  • Anchor Length
    12.2 mm
  • Head Diameter
    11.5 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.7 mm
  • Compatible Panel Thickness Range
    0.8 - 3.0 mm