Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
193 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
$0.3528 - $0.6499 33020 In stock
4.8 mm
Translucent
PP
11.0 mm
17.3 mm
13.0 mm
Type 1
$0.2188 - $0.2304 1008 In stock
4.8 mm
Black
Nylon
11.0 mm
17.3 mm
13.0 mm
Type 1
$0.2696 - $0.4966 1926 In stock
7.0 mm
Black
Nylon
15.9 mm
18.9 mm
11.9 mm
Type 1
$0.4265 - $0.4726 80 In stock
4.8 mm
Black
Nylon
16.0 mm
15.0 mm
10.7 mm
Type 2
$0.2465 - $0.2596 18 In stock
10.0 mm
Natural
Nylon
21.2 mm
28.2 mm
20.0 mm
Type 1
$0.1702 - $0.1887 14 In stock
4.0 mm
Black
Nylon
12.0 mm
11.1 mm
7.2 mm
Type 2
$0.1805 - $0.20 10 In stock
4.0 mm
Black
Nylon
16.0 mm
8.6 mm
4.3 mm
Type 2
$0.1675 - $0.1857 Request the lead time here
4.8 mm
Black
Nylon
8.0 mm
15.0 mm
10.7 mm
Type 2
$0.2597 - $0.2878 Request the lead time here
6.4 mm
Black
Nylon
16.5 mm
27.6 mm
21.0 mm
Type 2
$0.2118 - $0.2348 Request the lead time here
7.1 mm
Black
Nylon
8.0 mm
15.0 mm
10.7 mm
Type 2
$0.2949 - $0.5434 1623 In stock
7.5 mm
Black
Nylon
19.0 mm
21.0 mm
17.0 mm
Type 1
$0.3194 - $0.5884 1029 In stock
6.0 mm
Natural
Nylon
15.5 mm
12.7 mm
8.0 mm
Type 1
$0.2618 - $0.4822 2015 In stock
6.0 mm
Black
Nylon
17.8 mm
15.5 mm
8.9 mm
Type 1
468835 $0.2254 - $0.2374 1024 In stock
3.5 mm
Natural
Nylon
9.1 mm
9.5 mm
5.0 mm
Type 1
$0.1825 - $0.2021 11 In stock
4.8 mm
Black
Nylon
16.0 mm
11.1 mm
7.2 mm
Type 2
$0.2658 - $0.2945 Request the lead time here
4.8 mm
Black
Nylon
16.0 mm
8.6 mm
4.3 mm
Type 2
$0.3038 - $0.5598 318 In stock
4.9 mm
Black
Nylon
11.2 mm
12.5 mm
7.4 mm
Type 1
$0.2515 - $0.4634 1029 In stock
7.2 mm
Natural
Nylon
19.0 mm
30.5 mm
25.4 mm
Type 1
$0.2806 - $0.5169 1026 In stock
6.0 mm
Natural
Nylon
17.8 mm
20.4 mm
12.0 mm
Type 1
$0.292 - $0.5379 1002 In stock
6.0 mm
Black
Nylon
16.0 mm
15.0 mm
8.0 mm
Type 1
  • of 10
Barbed Rivet -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Translucent;PP

495222

Price Range
$0.6499 - $0.3528

Stock Levels
33020 In stock
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.7 - 13.0 mm
Barbed Rivet -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Black;Nylon

468813

Price Range
$0.2304 - $0.2188

Stock Levels
1008 In stock
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.7 - 13.0 mm
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 2.4 - 11.9 mm | 0.094 - 0.469 in;Black;Nylon

468828

Price Range
$0.4966 - $0.2696

Stock Levels
1926 In stock
Attributes
  • Anchor Length
    18.9 mm
  • Head Diameter
    15.9 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    2.4 - 11.9 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon

RBF-4.8-15-16

Price Range
$0.4726 - $0.4265

Stock Levels
80 In stock
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    5.7 - 10.7 mm
Barbed Rivet -; Compatible Hole Diameter 10.0 mm | 0.394 in; Compatible Panel Thickness Range 1.5 - 20.0 mm | 0.059 - 0.787 in;Natural;Nylon

468855

Price Range
$0.2596 - $0.2465

Stock Levels
18 In stock
Attributes
  • Anchor Length
    28.2 mm
  • Head Diameter
    21.2 mm
  • Head Height
    3.5 mm
  • Compatible Hole Diameter Range
    10.0 - 10 mm
  • Compatible Panel Thickness Range
    1.5 - 20.0 mm
Fir Tree -; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-4-11.1-12

Price Range
$0.1887 - $0.1702

Stock Levels
14 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.0 mm
  • Compatible Panel Thickness Range
    2.1 - 7.2 mm
Fir Tree -; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4-8.6-16

Price Range
$0.20 - $0.1805

Stock Levels
10 In stock
Attributes
  • Anchor Length
    8.6 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    4.0 mm
  • Compatible Panel Thickness Range
    2.1 - 4.3 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon

RBF-4.8-15-8

Price Range
$0.1857 - $0.1675

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    5.7 - 10.7 mm
Fir Tree -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 13.3 - 21.0 mm | 0.524 - 0.827 in;Black;Nylon

BHF-8

Price Range
$0.2878 - $0.2597

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    27.6 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    13.3 - 21.0 mm
Fir Tree -; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 3.8 - 10.7 mm | 0.15 - 0.421 in;Black;Nylon

RBF-7.1-15-8

Price Range
$0.2348 - $0.2118

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    3.8 - 10.7 mm
Barbed Rivet -; Compatible Hole Diameter 7.5 mm | 0.295 in; Compatible Panel Thickness Range 2.7 - 17.0 mm | 0.106 - 0.669 in;Black;Nylon

468799

Price Range
$0.5434 - $0.2949

Stock Levels
1623 In stock
Attributes
  • Anchor Length
    21.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    7.5 mm
  • Compatible Panel Thickness Range
    2.7 - 17.0 mm
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in;Natural;Nylon

468840

Price Range
$0.5884 - $0.3194

Stock Levels
1029 In stock
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    15.5 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    6.0 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.3 - 8.9 mm | 0.091 - 0.35 in;Black;Nylon

468820

Price Range
$0.4822 - $0.2618

Stock Levels
2015 In stock
Attributes
  • Anchor Length
    15.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.4 mm
  • Compatible Hole Diameter Range
    6.0 - 6.3 mm
  • Compatible Panel Thickness Range
    2.3 - 8.9 mm
Barbed Rivet -; Compatible Hole Diameter 3.5 mm | 0.138 in; Compatible Panel Thickness Range 0.7 - 5.0 mm | 0.028 - 0.197 in;Natural;Nylon

468835

Price Range
$0.2374 - $0.2254

Stock Levels
1024 In stock
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    0.7 - 5.0 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-4.8-11.1-16

Price Range
$0.2021 - $0.1825

Stock Levels
11 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    2.1 - 7.2 mm
Fir Tree -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4.8-8.6-16

Price Range
$0.2945 - $0.2658

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.6 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    2.1 - 4.3 mm
Barbed Rivet -; Compatible Hole Diameter 4.9 mm | 0.193 in; Compatible Panel Thickness Range 2.4 - 7.4 mm | 0.094 - 0.291 in;Black;Nylon

463609

Price Range
$0.5598 - $0.3038

Stock Levels
318 In stock
Attributes
  • Anchor Length
    12.5 mm
  • Head Diameter
    11.2 mm
  • Head Height
    1.1 mm
  • Compatible Hole Diameter Range
    4.9 mm
  • Compatible Panel Thickness Range
    2.4 - 7.4 mm
Barbed Rivet -; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 1.5 - 25.4 mm | 0.059 - 1 in;Natural;Nylon

495233

Price Range
$0.4634 - $0.2515

Stock Levels
1029 In stock
Attributes
  • Anchor Length
    30.5 mm
  • Head Diameter
    19.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    7.2 mm
  • Compatible Panel Thickness Range
    1.5 - 25.4 mm
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.5 - 12.0 mm | 0.098 - 0.472 in;Natural;Nylon

468845

Price Range
$0.5169 - $0.2806

Stock Levels
1026 In stock
Attributes
  • Anchor Length
    20.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.0 - 6.3 mm
  • Compatible Panel Thickness Range
    2.5 - 12.0 mm
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.5 - 8.0 mm | 0.098 - 0.315 in;Black;Nylon

468817

Price Range
$0.5379 - $0.292

Stock Levels
1002 In stock
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    6.0 mm
  • Compatible Panel Thickness Range
    2.5 - 8.0 mm