Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.2774 - $0.3074 | 19 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
0.559 in
14.2 mm
|
Type 2
|
||
$0.0458 - $0.0845 | 500 In stock |
0.106 in
2.7 mm
|
Black
|
Nylon
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
Type 1
|
||
$0.0716 - $0.0755 | 560 In stock |
0.22 in
5.6 mm
|
Natural
|
Nylon
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
Type 1
|
||
$0.23 - $0.2421 | 1021 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.437 in
11.1 mm
|
0.563 in
14.3 mm
|
0.331 in
8.4 mm
|
Type 1
|
||
$0.2322 - $0.2445 | 1019 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
Type 1
|
||
$0.3226 - $0.3395 | 1016 In stock |
0.315 in
8.0 mm
|
Black
|
Nylon
|
0.5 in
12.7 mm
|
0.661 in
16.8 mm
|
0.5 in
12.7 mm
|
Type 1
|
||
$0.0828 - $0.0872 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
Nylon
|
0.354 in
9.0 mm
|
0.197 in
5.0 mm
|
0.083 in
2.1 mm
|
Type 1
|
||
$0.1059 - $0.1115 | 6 In stock |
0.126 in
3.2 mm
|
Natural
|
Nylon
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.075 in
1.9 mm
|
Type 2
|
||
$0.2278 - $0.2397 | 1021 In stock |
0.138 in
3.5 mm
|
Black
|
Nylon
|
0.358 in
9.1 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
Type 1
|
||
$0.1266 - $0.1403 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
Nylon
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
$0.3886 - $0.4305 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.339 in
8.6 mm
|
0.169 in
4.3 mm
|
Type 2
|
||
$0.1844 - $0.2043 | 9 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.437 in
11.1 mm
|
0.283 in
7.2 mm
|
Type 2
|
||
$0.3355 - $0.3533 | 1013 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.701 in
17.8 mm
|
0.799 in
20.3 mm
|
0.531 in
13.5 mm
|
Type 1
|
||
$0.0723 - $0.0801 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
PA
|
0.343 in
8.7 mm
|
0.209 in
5.3 mm
|
0.126 in
3.2 mm
|
Type 2
|
||
$0.2893 - $0.3205 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
PA
|
0.787 in
20 mm
|
1.402 in
35.6 mm
|
1.5 in
38.1 mm
|
Type 2
|
||
$0.3266 - $0.3618 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
PA
|
0.874 in
22.2 mm
|
0.894 in
22.7 mm
|
0.874 in
22.2 mm
|
Type 2
|
||
$0.4426 - $0.4905 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
PA
|
0.701 in
17.8 mm
|
1.122 in
28.5 mm
|
1.252 in
31.8 mm
|
Type 2
|
||
$0.1315 - $0.1457 | 37400 In stock |
0.189 in
4.8 mm
|
Black
|
PA
|
0.5 in
12.7 mm
|
0.598 in
15.2 mm
|
0.626 in
15.9 mm
|
Type 2
|
||
$0.1336 - $0.1481 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
PA
|
0.5 in
12.7 mm
|
0.724 in
18.4 mm
|
0.752 in
19.1 mm
|
Type 2
|
||
$0.4623 - $0.5123 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
PA
|
0.701 in
17.8 mm
|
1.882 in
47.8 mm
|
2 in
50.8 mm
|
Type 2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue