Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0588 - $0.0619 | 1029 In stock |
Drive Fastener
|
|
Natural
|
Acetal
|
0.433 in
11.0 mm
|
0.217 in
5.5 mm
|
||
| $0.0617 - $0.0648 | Request the lead time here |
Drive Fastener
|
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.256 in
6.5 mm
|
||
| $0.058 - $0.061 | 1018 In stock |
Drive Fastener
|
|
Natural
|
Acetal
|
0.472 in
12.0 mm
|
0.256 in
6.5 mm
|
||
| $0.0484 - $0.0509 | 1020 In stock |
Drive Fastener
|
|
Natural
|
Acetal
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||
| $0.0431 - $0.0454 | 1009 In stock |
Drive Fastener
|
0.217 in
5.5 mm
|
Black
|
POM
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||
| $0.0412 - $0.0433 | 1009 In stock |
Drive Fastener
|
0.185 in
4.7 mm
|
Black
|
POM
|
0.394 in
10.0 mm
|
0.217 in
5.5 mm
|
||
| $0.0396 - $0.0417 | Request the lead time here |
Drive Fastener
|
0.185 in
4.7 mm
|
Natural
|
POM
|
0.394 in
10.0 mm
|
0.217 in
5.5 mm
|
||
| $0.048 - $0.0505 | 1004 In stock |
Drive Fastener
|
0.252 in
6.4 mm
|
Black
|
POM
|
0.472 in
12.0 mm
|
0.256 in
6.5 mm
|
||
| $0.0136 - $0.0143 | 2510 In stock |
Drive Fastener
|
0.126 in
3.2 mm
|
Natural
|
POM
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| $0.029 - $0.0304 | 1016 In stock |
Drive Fastener
|
0.185 in
4.7 mm
|
Natural
|
POM
|
0.394 in
10.0 mm
|
0.217 in
5.5 mm
|
||
| $0.0344 - $0.0362 | 1010 In stock |
Drive Fastener
|
0.185 in
4.7 mm
|
Black
|
POM
|
0.394 in
10.0 mm
|
0.217 in
5.5 mm
|
||
| $0.0295 - $0.0312 | 1010 In stock |
Drive Fastener
|
0.185 in
4.7 mm
|
Natural
|
POM
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| $0.0074 - $0.0082 | 1010 In stock |
Drive Fastener
|
0.13 in
3.3 mm
|
Black
|
POM
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| $0.0311 - $0.0327 | 1008 In stock |
Drive Fastener
|
0.154 in
3.9 mm
|
Natural
|
POM
|
0.354 in
9.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0464 - $0.0488 | 1010 In stock |
Drive Fastener
|
0.217 in
5.5 mm
|
Natural
|
POM
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||
| $0.0527 - $0.0555 | 1011 In stock |
Drive Fastener
|
0.307 in
7.8 mm
|
Natural
|
POM
|
0.551 in
14.0 mm
|
0.276 in
7.0 mm
|
||
| $0.0431 - $0.0455 | 1010 In stock |
Drive Fastener
|
0.252 in
6.4 mm
|
Natural
|
POM
|
0.472 in
12.0 mm
|
0.256 in
6.5 mm
|
||
| $0.0305 - $0.0322 | 1010 In stock |
Drive Fastener
|
0.154 in
3.9 mm
|
Black
|
POM
|
0.354 in
9.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0133 - $0.014 | 2508 In stock |
Drive Fastener
|
0.126 in
3.2 mm
|
Black
|
POM
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| $0.0537 - $0.0565 | 1010 In stock |
Drive Fastener
|
0.307 in
7.8 mm
|
Black
|
POM
|
0.551 in
14.0 mm
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue