Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.0588 - $0.0619 1029 In stock
Drive Fastener
Natural
Acetal
11.0 mm
5.5 mm
$0.0617 - $0.0648 Request the lead time here
Drive Fastener
Natural
Nylon 6/6
12.0 mm
6.5 mm
$0.058 - $0.061 1018 In stock
Drive Fastener
Natural
Acetal
12.0 mm
6.5 mm
$0.0484 - $0.0509 1020 In stock
Drive Fastener
Natural
Acetal
12.0 mm
9.0 mm
$0.0431 - $0.0454 1009 In stock
Drive Fastener
5.5 mm
Black
POM
12.0 mm
9.0 mm
$0.0412 - $0.0433 1009 In stock
Drive Fastener
4.7 mm
Black
POM
10.0 mm
5.5 mm
$0.0396 - $0.0417 Request the lead time here
Drive Fastener
4.7 mm
Natural
POM
10.0 mm
5.5 mm
$0.048 - $0.0505 1004 In stock
Drive Fastener
6.4 mm
Black
POM
12.0 mm
6.5 mm
$0.0136 - $0.0143 2510 In stock
Drive Fastener
3.2 mm
Natural
POM
8.0 mm
4.5 mm
$0.029 - $0.0304 1016 In stock
Drive Fastener
4.7 mm
Natural
POM
10.0 mm
5.5 mm
$0.0344 - $0.0362 1010 In stock
Drive Fastener
4.7 mm
Black
POM
10.0 mm
5.5 mm
$0.0295 - $0.0312 1010 In stock
Drive Fastener
4.7 mm
Natural
POM
8.0 mm
4.5 mm
$0.0074 - $0.0082 1010 In stock
Drive Fastener
3.3 mm
Black
POM
8.0 mm
4.5 mm
$0.0311 - $0.0327 1008 In stock
Drive Fastener
3.9 mm
Natural
POM
9.0 mm
5.0 mm
$0.0464 - $0.0488 1010 In stock
Drive Fastener
5.5 mm
Natural
POM
12.0 mm
9.0 mm
$0.0527 - $0.0555 1011 In stock
Drive Fastener
7.8 mm
Natural
POM
14.0 mm
7.0 mm
$0.0431 - $0.0455 1010 In stock
Drive Fastener
6.4 mm
Natural
POM
12.0 mm
6.5 mm
$0.0305 - $0.0322 1010 In stock
Drive Fastener
3.9 mm
Black
POM
9.0 mm
5.0 mm
$0.0133 - $0.014 2508 In stock
Drive Fastener
3.2 mm
Black
POM
8.0 mm
4.5 mm
$0.0537 - $0.0565 1010 In stock
Drive Fastener
7.8 mm
Black
POM
14.0 mm
7.0 mm
  • of 2
Push-In Rivet Drive Fastener - Natural; Acetal ; ; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DF-137-031

Price Range
$0.0619 - $0.0588

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon 6/6 ; ; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

DFVO-137-040

Price Range
$0.0648 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    17.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; ; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

DF-137-040

Price Range
$0.061 - $0.058

Stock Levels
1018 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    17.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; ; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

DF-137-060

Price Range
$0.0509 - $0.0484

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    17.5 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

137006059905

Price Range
$0.0454 - $0.0431

Stock Levels
1009 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    18.0 mm
  • Compatible Hole Diameter
    5.5 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003159905

Price Range
$0.0433 - $0.0412

Stock Levels
1009 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    15.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003100005

Price Range
$0.0417 - $0.0396

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    15.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

137004059905

Price Range
$0.0505 - $0.048

Stock Levels
1004 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    17.0 mm
  • Compatible Hole Diameter
    6.4 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137000800005

Price Range
$0.0143 - $0.0136

Stock Levels
2510 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    3.2 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003000005

Price Range
$0.0304 - $0.029

Stock Levels
1016 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    15.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003059905

Price Range
$0.0362 - $0.0344

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    15.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137001000005

Price Range
$0.0312 - $0.0295

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 3.3 mm | 0.13 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137001059905

Price Range
$0.0082 - $0.0074

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    3.3 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 3.9 mm | 0.154 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

137002000005

Price Range
$0.0327 - $0.0311

Stock Levels
1008 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    14.0 mm
  • Compatible Hole Diameter
    3.9 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

137006000005

Price Range
$0.0488 - $0.0464

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    18.0 mm
  • Compatible Hole Diameter
    5.5 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

137005000005

Price Range
$0.0555 - $0.0527

Stock Levels
1011 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    19.0 mm
  • Compatible Hole Diameter
    7.8 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

137004000005

Price Range
$0.0455 - $0.0431

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    17.0 mm
  • Compatible Hole Diameter
    6.4 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 3.9 mm | 0.154 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

137002059905

Price Range
$0.0322 - $0.0305

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    14.0 mm
  • Compatible Hole Diameter
    3.9 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137000859905

Price Range
$0.014 - $0.0133

Stock Levels
2508 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    3.2 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

137005059905

Price Range
$0.0565 - $0.0537

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    19.0 mm
  • Compatible Hole Diameter
    7.8 mm