Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.
Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Fixed Panel Hole Diameter | Maximum Fixed Panel Hole Diameter | Style | Panel Thickness | Anchor Length | Hole Size | View | |
|---|---|---|---|---|---|---|---|---|---|
| 19 In stock |
0.126 in
3.2 mm
|
0.157 in
4.0 mm
|
1
|
0.315 in
8.0 mm
|
0.646 in
16.4 mm
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
0.122 in
3.1 mm
|
0.138 in
3.5 mm
|
2
|
0.358 in
9.1 mm
|
0.823 in
20.9 mm
|
0.122 in
3.1 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue