Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.
The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board.
Our range features two types. Type 1 snap-locks into a 4mm diameter hole and Type 2 snap-locks into a 4.8 mm diameter hole.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0834 - $0.0924 | 16 In stock |
|
0.343 in
8.7 mm
|
0.406 in
10.3 mm
|
||
| $0.0702 - $0.074 | Request the lead time here |
|
0.28 in
7.1 mm
|
0.343 in
8.7 mm
|
||
| $0.0833 - $0.0922 | 15 In stock |
|
0.28 in
7.1 mm
|
0.343 in
8.7 mm
|
||
| $0.0852 - $0.0896 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.22 in
5.6 mm
|
||
| $0.0965 - $0.1015 | Request the lead time here |
0.157 in
4.0 mm
|
0.031 in
0.8 mm
|
0.094 in
2.4 mm
|
||
| $0.1027 - $0.1082 | Request the lead time here |
|
0.031 in
0.8 mm
|
0.094 in
2.4 mm
|
||
| $0.0996 - $0.1048 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.22 in
5.6 mm
|
||
| $0.086 - $0.0906 | Request the lead time here |
|
0.22 in
5.6 mm
|
0.28 in
7.1 mm
|
||
| $0.0872 - $0.0917 | Request the lead time here |
|
0.343 in
8.7 mm
|
0.406 in
10.3 mm
|
||
| $0.106 - $0.1116 | Request the lead time here |
|
0.094 in
2.4 mm
|
0.157 in
4.0 mm
|
||
| $0.108 - $0.1137 | Request the lead time here |
|
0.094 in
2.4 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue