Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Mounting Hole Shape | Colour | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.4691 - $0.4938 | Request the lead time here |
UL94 V-0
|
Round/Square
|
Black
|
0.138 - 0.217 in
3.5 - 5.5 mm
|
||
| $0.4279 - $0.4504 | Request the lead time here |
UL94 V-0
|
Round/Square
|
Black
|
0.059 - 0.138 in
1.5 - 3.5 mm
|
||
| $0.4778 - $0.5294 | Request the lead time here |
UL94 V-2
|
Round
|
Natural
|
0.126 in
3.2 mm
|
||
| $0.3121 - $0.3459 | Request the lead time here |
UL94 V-2
|
Round
|
Natural
|
0.063 in
1.6 mm
|
||
| $0.12 - $0.1262 | Request the lead time here |
UL94 V-2
|
Round Square
|
Natural
|
0.140 - 0.200 in
3.6 - 5.1 mm