Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.103 - $0.1141 | 30 In stock |
|
|
Natural
|
Nylon 6/6
|
0.594 in
15.1 mm
|
0.13 in
3.3 mm
|
||
| $0.0821 - $0.0911 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.197 in
5.0 mm
|
||
| $0.2421 - $0.2683 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.343 in
8.7 mm
|
||
| $0.2454 - $0.272 | 15 In stock |
|
|
Natural
|
Nylon 6/6
|
0.594 in
15.1 mm
|
0.362 in
9.2 mm
|
||
| $0.0887 - $0.0983 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.203 in
5.2 mm
|
0.134 in
3.4 mm
|
||
| $0.0744 - $0.0825 | 24 In stock |
|
|
Natural
|
Nylon 6/6
|
0.391 in
9.9 mm
|
0.315 in
8.0 mm
|
||
| $0.0338 - $0.0376 | 10 In stock |
|
|
Natural
|
Nylon 6/6
|
0.281 in
7.1 mm
|
0.091 in
2.3 mm
|
||
| $0.2268 - $0.2513 | 900 In stock |
|
|
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.634 in
16.1 mm
|
||
| $0.0734 - $0.0813 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.469 in
11.9 mm
|
0.15 in
3.8 mm
|
||
| $0.2322 - $0.2574 | 27 In stock |
|
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.189 in
4.8 mm
|
||
| $0.0756 - $0.0837 | 15 In stock |
|
|
Natural
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.122 in
3.1 mm
|
||
| $0.0898 - $0.0996 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.234 in
5.9 mm
|
0.319 in
8.1 mm
|
||
| $0.253 - $0.2804 | 26 In stock |
|
|
Natural
|
Nylon 6/6
|
0.594 in
15.1 mm
|
0.48 in
12.2 mm
|
||
| $0.0876 - $0.0971 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.187 in
4.7 mm
|
0.066 in
1.68 mm
|
||
| $0.2279 - $0.2525 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
||
| $0.0909 - $0.1008 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.141 in
3.6 mm
|
0.315 in
8.0 mm
|
||
| $0.126 - $0.1396 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.555 in
14.1 mm
|
||
| $0.2487 - $0.2756 | 29 In stock |
|
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.465 in
11.8 mm
|
||
| $0.2389 - $0.2647 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.248 in
6.3 mm
|
||
| $0.1205 - $0.1335 | 28 In stock |
|
|
Natural
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue