Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Provides solid connections by means of blind fixing
  • Good thermal and electrical insulation properties
  • Colours: Black, White and Tan
  • No tools needed.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
161 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.2201 - $0.2317 1018 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.5 mm
1.5 - 2.5 mm
5.1 - 5.2 mm
$0.1103 - $0.116 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
$0.2032 - $0.2139 1018 In stock
Black
Nylon 6
1.8 mm
8.0 mm
7.2 mm
3.7 - 4.4 mm
2.1 - 2.2 mm
$0.2032 - $0.2139 1020 In stock
Black
Nylon 6
1.6 mm
6.4 mm
5.5 mm
2.1 - 2.8 mm
2.1 - 2.2 mm
$0.2032 - $0.2139 1030 In stock
White
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 2.0 mm
2.7 - 2.8 mm
$0.1307 - $0.1377 1020 In stock
Black
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.1 - 3.0 mm
3.6 - 3.7 mm
$0.1626 - $0.1712 1020 In stock
Black
Nylon 6/66
2.5 mm
12.0 mm
7.5 - 8.5 mm
4.1 - 4.2 mm
$0.1091 - $0.1149 1013 In stock
White
Nylon 6
1.8 mm
8.0 mm
7.1 mm
2.5 - 3.5 mm
4.1 - 4.2 mm
$0.1733 - $0.1824 1020 In stock
Black
Nylon 6
1.8 mm
8.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
$0.1569 - $0.1651 1018 In stock
Black
Nylon 6
9.0 mm
9.0 mm
6.1 mm
2.7 - 3.6 mm
3.6 - 3.7 mm
$0.1689 - $0.1778 1018 In stock
White
Nylon 6
1.2 mm
4.2 mm
9.1 mm
5.5 - 6.5 mm
3.6 - 3.7 mm
$0.1221 - $0.1285 1020 In stock
White
Nylon 6
1.4 mm
5.0 mm
11.0 mm
6.5 - 7.5 mm
4.1 - 4.2 mm
$0.3548 - $0.3734 1010 In stock
Black
Nylon 6/66
1.6 mm
6.4 mm
2.8 mm
0.6 - 1.2 mm
2.1 - 2.2 mm
$0.1758 - $0.1851 1019 In stock
Black
Nylon 6/66
1.8 mm
8.0 mm
5.1 - 6.0 mm
2.7 - 3.2 mm
$0.1766 - $0.1858 1020 In stock
Black
Nylon 6/66
2.2 mm
9.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
$0.1336 - $0.1407 1023 In stock
Black
Nylon 6/66
1.6 mm
6.4 mm
4.5 - 5.5 mm
4.1 - 4.2 mm
$0.2228 - $0.2346 1000 In stock
Black
Nylon 6
1.6 mm
6.4 mm
8.5 mm
4.5 - 5.5 mm
5.1 - 5.2 mm
$0.2476 - $0.2605 1020 In stock
Black
Nylon 6
3.0 mm
12.0 mm
2.8 mm
0.6 - 1.2 mm
2.1 - 2.2 mm
$0.2056 - $0.2163 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
7.5 - 8.5 mm
3.6 - 4.2 mm
$0.2228 - $0.2346 2518 In stock
Black
Nylon 6
2.2 mm
9.0 mm
6.5 mm
3.5 - 4.5 mm
5.1 - 5.2 mm
  • of 9
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 1.5 - 2.5 mm | 0.059 - 0.098 in

SR-5045W

Price Range
$0.2317 - $0.2201

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    5.0 mm
Snap Rivet - Tan; Nylon 4/6; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRHR-3045

Price Range
$0.116 - $0.1103

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2056B

Price Range
$0.2139 - $0.2032

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.2 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2040B

Price Range
$0.2139 - $0.2032

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Pin Length
    5.5 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in

SR-2632W

Price Range
$0.2139 - $0.2032

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3545B

Price Range
$0.1377 - $0.1307

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon 6/66; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRVO-4100B

Price Range
$0.1712 - $0.1626

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    7.5 - 8.5 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SR-4050W

Price Range
$0.1149 - $0.1091

Stock Levels
1013 In stock
Attributes
  • Anchor Length
    5.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black;Nylon 6; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-3090B

Price Range
$0.1824 - $0.1733

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3550B

Price Range
$0.1651 - $0.1569

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    5.0 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-3580W

Price Range
$0.1778 - $0.1689

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    4.2 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-4090W

Price Range
$0.1285 - $0.1221

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Snap Rivet - Black;Nylon 6/66; Compatible Panel Thickness Range 0.6 - 1.2 mm | 0.024 - 0.047 in

SRVO-2024B

Price Range
$0.3734 - $0.3548

Stock Levels
1010 In stock
Attributes
  • Anchor Length
    2.4 mm
  • Pin Length
    2.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon 6/66; Compatible Panel Thickness Range 5.1 - 6.0 mm | 0.201 - 0.236 in

SRVO-2672B

Price Range
$0.1851 - $0.1758

Stock Levels
1019 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    2.7 - 3.2 mm
  • Compatible Panel Thickness Range
    5.1 - 6.0 mm
Snap Rivet - Black;Nylon 6/66; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SRVO-3090B

Price Range
$0.1858 - $0.1766

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Snap Rivet - Black;Nylon 6/66; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SRVO-4070B

Price Range
$0.1407 - $0.1336

Stock Levels
1023 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    4.5 - 5.5 mm
Snap Rivet - Black;Nylon 6; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SR-5075B

Price Range
$0.2346 - $0.2228

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    7.5 mm
  • Pin Length
    8.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2024B

Price Range
$0.2605 - $0.2476

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    2.4 mm
  • Pin Length
    2.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    12.0 mm
Snap Rivet - Tan;Nylon 4/6; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRHR-4100

Price Range
$0.2163 - $0.2056

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 4.2 mm
  • Compatible Panel Thickness Range
    7.5 - 8.5 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in

SR-5065B

Price Range
$0.2346 - $0.2228

Stock Levels
2518 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    9.0 mm