Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Provides solid connections by means of blind fixing
  • Good thermal and electrical insulation properties
  • Colours: Black, White and Tan
  • No tools needed.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
161 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.1916 - $0.3529 1000 In stock
White
Nylon
1.6 mm
6.4 mm
2.5 - 3.5 mm
3.1 - 3.2 mm
$0.1382 - $0.2546 Request the lead time here
2.0 mm
12.2 mm
1.6 - 2.4 mm
4.1 - 4.2 mm
$0.2388 - $0.4397 1000 In stock
White
Nylon
1.6 mm
6.4 mm
1.5 - 2.5 mm
3.1 - 3.2 mm
$0.2008 - $0.3699 1000 In stock
Black
Nylon
1.6 mm
6.4 mm
1.5 - 2.5 mm
3.1 - 3.2 mm
$0.1441 - $0.2655 1000 In stock
Black
Nylon
1.6 mm
6.4 mm
2.5 - 3.5 mm
3.1 - 3.2 mm
$0.4459 - $0.4692 46012 In stock
Black
Nylon 6
24.0 mm
SR-3045W $0.1124 - $0.1184 1018 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
$0.1066 - $0.1121 1027 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
3.0 - 4.0 mm
3.1 - 3.2 mm
$0.1076 - $0.1134 1030 In stock
White
Nylon 6
1.8 mm
8.0 mm
9.0 mm
5.5 - 6.5 mm
3.1 - 3.2 mm
SR-2048W $0.1273 - $0.1339 1029 In stock
White
Nylon 6
1.2 mm
4.2 mm
5.5 mm
2.9 - 3.6 mm
2.1 - 2.2 mm
$0.1704 - $0.1794 1020 In stock
White
Nylon 6
1.8 mm
8.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
$0.2032 - $0.2139 1014 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.1 mm
2.7 - 3.6 mm
2.7 - 2.8 mm
$0.2032 - $0.2139 1108 In stock
White
Nylon 6
1.6 mm
6.4 mm
5.5 mm
2.1 - 2.8 mm
2.1 - 2.2 mm
$0.2032 - $0.2139 1016 In stock
White
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 3.0 mm
2.7 - 2.8 mm
$0.2201 - $0.2317 1018 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.5 mm
1.5 - 2.5 mm
5.1 - 5.2 mm
$0.1103 - $0.116 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
$0.2032 - $0.2139 1018 In stock
Black
Nylon 6
1.8 mm
8.0 mm
7.2 mm
3.7 - 4.4 mm
2.1 - 2.2 mm
$0.2032 - $0.2139 1020 In stock
Black
Nylon 6
1.6 mm
6.4 mm
5.5 mm
2.1 - 2.8 mm
2.1 - 2.2 mm
$0.2032 - $0.2139 1030 In stock
White
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 2.0 mm
2.7 - 2.8 mm
$0.1307 - $0.1377 1020 In stock
Black
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.1 - 3.0 mm
3.6 - 3.7 mm
  • of 9
Snap-Together Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in; White; Nylon

SR-3050W

Price Range
$0.3529 - $0.1916

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    5.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.5 - 3.5 mm
Snap-Together Rivet - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 1.6 - 2.4 mm | 0.063 - 0.094 in; ;

SRLT-1

Price Range
$0.2546 - $0.1382

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.3 mm
  • Head Diameter
    12.2 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    1.6 - 2.4 mm
Snap-Together Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 1.5 - 2.5 mm | 0.059 - 0.098 in; White; Nylon

SR-3040W

Price Range
$0.4397 - $0.2388

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    1.5 - 2.5 mm
Snap-Together Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 1.5 - 2.5 mm | 0.059 - 0.098 in; Black; Nylon

SR-3040B

Price Range
$0.3699 - $0.2008

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    1.5 - 2.5 mm
Snap-Together Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in; Black; Nylon

SR-3050B

Price Range
$0.2655 - $0.1441

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    5.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.5 - 3.5 mm
- Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 20.5 - 21.5 mm | 0.807 - 0.846 in; Black; Nylon 6

SR-3230B

Price Range
$0.4692 - $0.4459

Stock Levels
46012 In stock
Attributes
  • Anchor Length
    23.0 mm
  • Pin Length
    24.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Extraction Force
    8.0 kg
Snap Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; White;Nylon 6

SR-3045W

Price Range
$0.1184 - $0.1124

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 3.0 - 4.0 mm | 0.118 - 0.157 in

SR-3055W

Price Range
$0.1121 - $0.1066

Stock Levels
1027 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-3080W

Price Range
$0.1134 - $0.1076

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 2.9 - 3.6 mm | 0.114 - 0.142 in

SR-2048W

Price Range
$0.1339 - $0.1273

Stock Levels
1029 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    5.5 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    4.2 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-3090W

Price Range
$0.1794 - $0.1704

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 2.7 - 3.6 mm | 0.106 - 0.142 in

SR-2648W

Price Range
$0.2139 - $0.2032

Stock Levels
1014 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 2.1 - 2.8 mm | 0.083 - 0.11 in

SR-2040W

Price Range
$0.2139 - $0.2032

Stock Levels
1108 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Pin Length
    5.5 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in

SR-2642W

Price Range
$0.2139 - $0.2032

Stock Levels
1016 In stock
Attributes
  • Anchor Length
    4.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 1.5 - 2.5 mm | 0.059 - 0.098 in

SR-5045W

Price Range
$0.2317 - $0.2201

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    5.0 mm
Snap Rivet - Tan; Nylon 4/6; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRHR-3045

Price Range
$0.116 - $0.1103

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2056B

Price Range
$0.2139 - $0.2032

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.2 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2040B

Price Range
$0.2139 - $0.2032

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Pin Length
    5.5 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in

SR-2632W

Price Range
$0.2139 - $0.2032

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3545B

Price Range
$0.1377 - $0.1307

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm