Menu Search

Push-In Rivets - Spreading Rivets

In stock

Load Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Load Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Materials include; Nylon 6/6 and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Sold separately is a Rivet Hand Tool, offering faster fixing and is the recommended application method.

  • Colours; Black and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
48 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.3075 - $0.3407 256 In stock
Spreading
Black
Nylon 6/6
7.7 mm
5.5 mm
$0.2008 - $0.2114 Request the lead time here
Spreading Rivet
Black
Nylon 6
9.4 mm
4.1 mm
$0.2269 - $0.2387 1026 In stock
Spreading Rivet
Black
Nylon 6
9.9 mm
3.0 mm
$0.2859 - $0.3167 269 In stock
Spreading
Natural
Nylon 6/6
7.7 mm
5.5 mm
$0.1622 - $0.1706 1020 In stock
Spreading Rivet
Natural
Nylon 6/6
7.1 mm
9.5 mm
$0.2403 - $0.2527 19 In stock
Spreading Rivet
Black
PE
10.9 mm
4.1 mm
$0.496 - $0.5497 250 In stock
Spreading
5.0 mm
Black
Nylon 6/6
6.5 mm
6.5 mm
$0.1689 - $0.1777 1017 In stock
Spreading
6.4 mm
Black
Nylon
11.9 mm
12.7 mm
$0.183 - $0.1926 1019 In stock
Spreading Rivet
Natural
Nylon 6/6
11.1 mm
6.4 mm
$0.1622 - $0.1706 1020 In stock
Spreading Rivet
Black
Nylon 6/6
7.1 mm
9.5 mm
$0.1601 - $0.1686 21 In stock
Spreading Rivet
Black
Nylon 6
5.8 mm
4.1 mm
$0.2235 - $0.2477 1020 In stock
Spreading Rivet
Black
Nylon 6/6
10.9 mm
7.1 mm
$0.1076 - $0.1193 509 In stock
Spreading
Black
Nylon 6/6
18.0 mm
12.0 mm
$0.0351 - $0.0389 1264 In stock
Spreading
Natural
Nylon 6/6
7.1 mm
8.7 mm
$0.2312 - $0.2561 1030 In stock
Spreading Rivet
Natural
Nylon 6/6
10.9 mm
7.1 mm
$0.0421 - $0.0443 771 In stock
Spreading
Natural
Nylon 6/6
10.0 mm
8.0 mm
$0.035 - $0.0387 1269 In stock
Spreading
Black
Nylon 6/6
7.1 mm
8.7 mm
$0.6066 - $0.6721 1020 In stock
Spreading Rivet
Natural
Nylon 6/6
9.4 mm
4.0 mm
$0.0352 - $0.037 517 In stock
Spreading
Natural
Nylon 6/6
12.0 mm
9.0 mm
$0.1166 - $0.1291 510 In stock
Spreading
Natural
Nylon 6/6
18.0 mm
12.0 mm
  • of 3
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 2.0 - 5.5 mm | 0.079 - 0.217 in

093000269902

Price Range
$0.3407 - $0.3075

Stock Levels
256 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    UL
  • Anchor Length
    7.0 mm
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6; ; Compatible Panel Thickness Range 3.0 - 4.1 mm | 0.118 - 0.161 in

PPR-5060B

Price Range
$0.2114 - $0.2008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Rivet Type
    Spreading Rivet
  • Standards
    RoHS, UL
  • Anchor Length
    6.1 mm
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6; ; Compatible Panel Thickness Range 1.3 - 3.0 mm | 0.051 - 0.118 in

PPR-4850B

Price Range
$0.2387 - $0.2269

Stock Levels
1026 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Rivet Type
    Spreading Rivet
  • Standards
    RoHS, UL
  • Anchor Length
    5.1 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 2.0 - 5.5 mm | 0.079 - 0.217 in

093000200002

Price Range
$0.3167 - $0.2859

Stock Levels
269 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    7.0 mm
Push-In Rivet - Spreading Rivet ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 1.0 - 9.5 mm | 0.039 - 0.374 in

PPR-5

Price Range
$0.1706 - $0.1622

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading Rivet
  • Standards
    UL
  • Anchor Length
    10.7 mm
Push-In Rivet - Spreading Rivet ; Black ; PE; ; Compatible Panel Thickness Range 2.5 - 4.1 mm | 0.098 - 0.161 in

PPR-6060B

Price Range
$0.2527 - $0.2403

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Material
    PE
  • Rivet Type
    Spreading Rivet
  • Standards
    RoHS, UL
  • Anchor Length
    6.1 mm
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 6.5 mm | 0.157 - 0.256 in

093000469902

Price Range
$0.5497 - $0.496

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Anchor Length
    8.0 mm
  • Compatible Hole Diameter
    5.0 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 7.1 - 12.7 mm | 0.28 - 0.5 in

PPR-4B

Price Range
$0.1777 - $0.1689

Stock Levels
1017 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    15.8 mm
  • Compatible Hole Diameter
    6.4 mm
Push-In Rivet - Spreading Rivet ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 1.5 - 6.4 mm | 0.059 - 0.252 in

PPR-9

Price Range
$0.1926 - $0.183

Stock Levels
1019 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading Rivet
  • Standards
    UL
  • Anchor Length
    9.3 mm
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 1.0 - 9.5 mm | 0.039 - 0.374 in

PPR-5B

Price Range
$0.1706 - $0.1622

Stock Levels
1020 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading Rivet
  • Standards
    UL
  • Anchor Length
    10.7 mm
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6; ; Compatible Panel Thickness Range 3.0 - 4.1 mm | 0.118 - 0.161 in

PPR-3055B

Price Range
$0.1686 - $0.1601

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Rivet Type
    Spreading Rivet
  • Standards
    RoHS, UL
  • Anchor Length
    5.6 mm
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 7.1 mm | 0.157 - 0.28 in

PPR-2B

Price Range
$0.2477 - $0.2235

Stock Levels
1020 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading Rivet
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    9.7 mm
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 12.0 mm | 0.157 - 0.472 in

093001869902

Price Range
$0.1193 - $0.1076

Stock Levels
509 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    17.5 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 8.7 mm | 0.157 - 0.343 in

093000800002

Price Range
$0.0389 - $0.0351

Stock Levels
1264 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    11.0 mm
Push-In Rivet - Spreading Rivet ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 7.1 mm | 0.157 - 0.28 in

PPR-2

Price Range
$0.2561 - $0.2312

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading Rivet
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    9.7 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

093015000002

Price Range
$0.0443 - $0.0421

Stock Levels
771 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    10.5 mm
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 8.7 mm | 0.157 - 0.343 in

093000869902

Price Range
$0.0387 - $0.035

Stock Levels
1269 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    11.0 mm
Push-In Rivet - Spreading Rivet ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 2.5 - 4.0 mm | 0.098 - 0.157 in

PPR-1

Price Range
$0.6721 - $0.6066

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading Rivet
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    11.4 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 2.5 - 9.0 mm | 0.098 - 0.354 in

093016000002

Price Range
$0.037 - $0.0352

Stock Levels
517 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    11.8 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 12.0 mm | 0.157 - 0.472 in

093001800002

Price Range
$0.1291 - $0.1166

Stock Levels
510 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    17.5 mm