Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Load Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Load Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Materials include; Nylon 6/6 and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Sold separately is a Rivet Hand Tool, offering faster fixing and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3075 - $0.3407 | 256 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.303 in
7.7 mm
|
0.217 in
5.5 mm
|
||
| $0.2008 - $0.2114 | Request the lead time here |
Spreading Rivet
|
|
Black
|
Nylon 6
|
0.37 in
9.4 mm
|
0.161 in
4.1 mm
|
||
| $0.2269 - $0.2387 | 1026 In stock |
Spreading Rivet
|
|
Black
|
Nylon 6
|
0.39 in
9.9 mm
|
0.118 in
3.0 mm
|
||
| $0.2859 - $0.3167 | 269 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.303 in
7.7 mm
|
0.217 in
5.5 mm
|
||
| $0.1622 - $0.1706 | 1020 In stock |
Spreading Rivet
|
|
Natural
|
Nylon 6/6
|
0.28 in
7.1 mm
|
0.374 in
9.5 mm
|
||
| $0.2403 - $0.2527 | 19 In stock |
Spreading Rivet
|
|
Black
|
PE
|
0.429 in
10.9 mm
|
0.161 in
4.1 mm
|
||
| $0.496 - $0.5497 | 250 In stock |
Spreading
|
0.197 in
5.0 mm
|
Black
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.256 in
6.5 mm
|
||
| $0.1689 - $0.1777 | 1017 In stock |
Spreading
|
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.469 in
11.9 mm
|
0.5 in
12.7 mm
|
||
| $0.183 - $0.1926 | 1019 In stock |
Spreading Rivet
|
|
Natural
|
Nylon 6/6
|
0.437 in
11.1 mm
|
0.252 in
6.4 mm
|
||
| $0.1622 - $0.1706 | 1020 In stock |
Spreading Rivet
|
|
Black
|
Nylon 6/6
|
0.28 in
7.1 mm
|
0.374 in
9.5 mm
|
||
| $0.1601 - $0.1686 | 21 In stock |
Spreading Rivet
|
|
Black
|
Nylon 6
|
0.228 in
5.8 mm
|
0.161 in
4.1 mm
|
||
| $0.2235 - $0.2477 | 1020 In stock |
Spreading Rivet
|
|
Black
|
Nylon 6/6
|
0.429 in
10.9 mm
|
0.28 in
7.1 mm
|
||
| $0.1076 - $0.1193 | 509 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0351 - $0.0389 | 1264 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.28 in
7.1 mm
|
0.343 in
8.7 mm
|
||
| $0.2312 - $0.2561 | 1030 In stock |
Spreading Rivet
|
|
Natural
|
Nylon 6/6
|
0.429 in
10.9 mm
|
0.28 in
7.1 mm
|
||
| $0.0421 - $0.0443 | 771 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.035 - $0.0387 | 1269 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.28 in
7.1 mm
|
0.343 in
8.7 mm
|
||
| $0.6066 - $0.6721 | 1020 In stock |
Spreading Rivet
|
|
Natural
|
Nylon 6/6
|
0.37 in
9.4 mm
|
0.157 in
4.0 mm
|
||
| $0.0352 - $0.037 | 517 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||
| $0.1166 - $0.1291 | 510 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue