Menu Search

Push-In Rivets - Spreading Rivets

In stock

Load Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Load Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Materials include; Nylon 6/6 and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Sold separately is a Rivet Hand Tool, offering faster fixing and is the recommended application method.

  • Colours; Black and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
48 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.0508 - $0.0937 Request the lead time here
Push Rivet
3.2 mm
Black
Nylon 6/6
5.3 mm
3.6 mm
$0.2466 - $0.4544 Request the lead time here
Push Rivet
4.0 mm
Black
Nylon
7.6 mm
6.4 mm
$0.2312 - $0.2561 1030 In stock
Spreading Rivet
Natural
Nylon 6/6
10.9 mm
7.1 mm
$0.0703 - $0.0778 771 In stock
Spreading
Natural
Nylon 6/6
11.0 mm
7.0 mm
$0.0351 - $0.0389 1264 In stock
Spreading
Natural
Nylon 6/6
7.1 mm
8.7 mm
$0.0201 - $0.037 1268 In stock
Spreading
Black
Nylon 6/6
6.5 mm
6.0 mm
$0.035 - $0.0387 1269 In stock
Spreading
Black
Nylon 6/6
7.1 mm
8.7 mm
$0.0519 - $0.0545 505 In stock
Spreading
Black
Nylon 6/6
13.5 mm
10.0 mm
$0.0517 - $0.0572 862 In stock
Spreading
Natural
Nylon 6/6
8.7 mm
4.7 mm
$0.0352 - $0.037 517 In stock
Spreading
Natural
Nylon 6/6
12.0 mm
9.0 mm
$0.0157 - $0.029 2518 In stock
Spreading
Black
Nylon 6/6
6.0 mm
5.0 mm
$0.0776 - $0.0861 510 In stock
Spreading
Black
Nylon 6/6
11.0 mm
9.5 mm
$0.0327 - $0.0345 760 In stock
Spreading
Black
Nylon 6/6
10.0 mm
8.0 mm
$0.0417 - $0.0462 1259 In stock
Spreading
5.0 mm
Black
Nylon
7.1 mm
5.0 mm
$0.1601 - $0.1686 Request the lead time here
Spreading Rivet
Black
Nylon 6
8.0 mm
3.6 mm
$0.0255 - $0.0469 1460 In stock
Spreading
Natural
Nylon 6/6
8.5 mm
7.0 mm
$0.0778 - $0.0863 256 In stock
Spreading
Natural
Nylon 6/6
11.0 mm
9.5 mm
$0.0496 - $0.0521 767 In stock
Spreading
Natural
Nylon 6/6
13.5 mm
10.0 mm
$0.0421 - $0.0443 771 In stock
Spreading
Natural
Nylon 6/6
10.0 mm
8.0 mm
$0.6066 - $0.6721 1020 In stock
Spreading Rivet
Natural
Nylon 6/6
9.4 mm
4.0 mm
  • of 3
Push-In Rivet - ; Black ; ; ; Compatible Hole Diameter 3.2 mm | 0.126 in ;

PR-AIM-1

Price Range
$0.0937 - $0.0508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Push Rivet
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter
    3.2 mm
Push-In Rivet - ; Black ; ; ; Compatible Hole Diameter 4.0 mm | 0.157 in ;

PR-AIM-2

Price Range
$0.4544 - $0.2466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Push Rivet
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
Push-In Rivet - Spreading Rivet ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 7.1 mm | 0.157 - 0.28 in

PPR-2

Price Range
$0.2561 - $0.2312

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading Rivet
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    9.7 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 3.0 - 7.0 mm | 0.118 - 0.276 in

093002400002

Price Range
$0.0778 - $0.0703

Stock Levels
771 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    10.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 8.7 mm | 0.157 - 0.343 in

093000800002

Price Range
$0.0389 - $0.0351

Stock Levels
1264 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    11.0 mm
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 1.5 - 6.0 mm | 0.059 - 0.236 in

093013059902

Price Range
$0.037 - $0.0201

Stock Levels
1268 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    7.9 mm
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 8.7 mm | 0.157 - 0.343 in

093000869902

Price Range
$0.0387 - $0.035

Stock Levels
1269 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    11.0 mm
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

093017059902

Price Range
$0.0545 - $0.0519

Stock Levels
505 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    13.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 1.6 - 4.7 mm | 0.063 - 0.185 in

093001000002

Price Range
$0.0572 - $0.0517

Stock Levels
862 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    7.4 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 2.5 - 9.0 mm | 0.098 - 0.354 in

093016000002

Price Range
$0.037 - $0.0352

Stock Levels
517 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    11.8 mm
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

093012059902

Price Range
$0.029 - $0.0157

Stock Levels
2518 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    6.8 mm
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 9.5 mm | 0.157 - 0.374 in

093002669902

Price Range
$0.0861 - $0.0776

Stock Levels
510 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    12.0 mm
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

093015059902

Price Range
$0.0345 - $0.0327

Stock Levels
760 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    10.5 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 5.0 mm | 0.059 - 0.197 in

093000769902

Price Range
$0.0462 - $0.0417

Stock Levels
1259 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    7.4 mm
  • Compatible Hole Diameter
    5.0 mm
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6; ; Compatible Panel Thickness Range 2.5 - 3.6 mm | 0.098 - 0.142 in

PPR-4050B

Price Range
$0.1686 - $0.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Rivet Type
    Spreading Rivet
  • Standards
    RoHS, UL
  • Anchor Length
    5.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

093014000002

Price Range
$0.0469 - $0.0255

Stock Levels
1460 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    9.2 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 9.5 mm | 0.157 - 0.374 in

093002600002

Price Range
$0.0863 - $0.0778

Stock Levels
256 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    12.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

093017000002

Price Range
$0.0521 - $0.0496

Stock Levels
767 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    13.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

093015000002

Price Range
$0.0443 - $0.0421

Stock Levels
771 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    10.5 mm
Push-In Rivet - Spreading Rivet ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 2.5 - 4.0 mm | 0.098 - 0.157 in

PPR-1

Price Range
$0.6721 - $0.6066

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rivet Type
    Spreading Rivet
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    11.4 mm