Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These rivets are a one-piece design with a pre-driven pin. Many styles avaiable for a variety of hole sizes and panel thicknesses. Removable by png out the pin
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Minimum Compatible Panel Thickness | Anchor Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1115 - $0.1174 | Request the lead time here |
0.217 in
5.5 mm
|
0.154 in
3.9 mm
|
0.37 in
9.4 mm
|
0.181 in
4.6 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| $0.5858 - $0.6165 | Request the lead time here |
0.299 in
7.6 mm
|
0.264 in
6.7 mm
|
0.469 in
11.9 mm
|
0.291 in
7.4 mm
|
0.146 - 0.154 in
3.7 - 3.9 mm
|
||
| $0.4652 - $0.8569 | 15 In stock |
1 in
25.4 mm
|
0.098 in
2.5 mm
|
0.886 in
22.5 mm
|
0.35 in
8.9 mm
|
0.248 in
6.3 mm
|
||
| $0.4652 - $0.8569 | Request the lead time here |
0.984 in
25.0 mm
|
0.035 in
0.9 mm
|
0.992 in
25.2 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
||
| $0.4679 - $0.4925 | Request the lead time here |
1 in
25.4 mm
|
0.472 in
12.0 mm
|
1.063 in
27.0 mm
|
0.591 in
15.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
| $0.3988 - $0.4198 | 22 In stock |
0.705 in
17.9 mm
|
0.138 in
3.5 mm
|
0.906 in
23.0 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
||
| $0.3342 - $1.2772 | 31 In stock |
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
1.142 in
29.0 mm
|
0.63 in
16.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| $0.3509 - $0.3694 | Request the lead time here |
0.709 in
18.0 mm
|
0.157 in
4.0 mm
|
0.681 in
17.3 mm
|
0.299 in
7.6 mm
|
0.248 in
6.3 mm
|
||
| $0.284 - $0.5233 | 5 In stock |
0.283 in
7.2 mm
|
0.059 in
1.5 mm
|
0.449 in
11.4 mm
|
0.181 in
4.6 mm
|
0.197 - 0.197 in
5 - 5.0 mm
|
||
| $0.5682 - $1.0466 | 17 In stock |
0.787 in
20.0 mm
|
0.236 in
6.0 mm
|
1.051 in
26.7 mm
|
0.394 in
10.0 mm
|
0.394 - 0.394 in
10 - 10.0 mm
|
||
| $2.8607 - $5.2697 | 605 In stock |
0.685 in
17.4 mm
|
0.059 in
1.5 mm
|
0.803 in
20.4 mm
|
0.299 in
7.6 mm
|
0.248 in
6.3 mm
|
||
| $0.3322 - $0.612 | 17 In stock |
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
0.354 - 0.354 in
9 - 9.0 mm
|
||
| $0.4679 - $0.862 | 23 In stock |
0.709 in
18.0 mm
|
0.157 in
4.0 mm
|
0.906 in
23.0 mm
|
0.315 in
8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| $0.3342 - $0.6157 | 15 In stock |
0.591 in
15.0 mm
|
0.098 in
2.5 mm
|
0.728 in
18.5 mm
|
0.35 in
8.9 mm
|
0.248 in
6.3 mm
|
||
| $0.3676 - $0.6773 | Request the lead time here |
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
0.827 in
21.0 mm
|
0.315 in
8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| $0.8691 - $0.9148 | Request the lead time here |
1.181 in
30.0 mm
|
1.142 in
29.0 mm
|
1.969 in
50.0 mm
|
1.22 in
31.0 mm
|
0.453 in
11.5 mm
|
||
| $0.3091 - $0.5695 | Request the lead time here |
0.709 in
18.0 mm
|
0.354 in
9.0 mm
|
0.906 in
23.0 mm
|
0.512 in
13.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
| $0.3844 - $0.4045 | Request the lead time here |
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| $0.401 - $0.4222 | Request the lead time here |
0.591 in
15.0 mm
|
0.098 in
2.5 mm
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
0.256 in
6.5 mm
|
||
| $0.3349 - $0.3526 | Request the lead time here |
0.587 in
14.9 mm
|
0.098 in
2.5 mm
|
0.898 in
22.8 mm
|
0.315 in
8.0 mm
|
0.252 - 0.276 in
6.4 - 7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue