Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These rivets are a one-piece design with a pre-driven pin. Many styles avaiable for a variety of hole sizes and panel thicknesses. Removable by png out the pin
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Minimum Compatible Panel Thickness | Anchor Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2252 - $0.4149 | Request the lead time here |
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.551 in
14.0 mm
|
0.295 in
7.5 mm
|
0.161 in
4.1 mm
|
||
| $0.2089 - $0.385 | Request the lead time here |
0.252 in
6.4 mm
|
0.138 in
3.5 mm
|
0.449 in
11.4 mm
|
0.197 in
5.0 mm
|
0.142 in
3.6 mm
|
||
| $0.2392 - $0.4409 | 1020 In stock |
0.354 in
9.0 mm
|
0.217 in
5.5 mm
|
0.638 in
16.2 mm
|
0.295 in
7.5 mm
|
0.193 in
4.9 mm
|
||
| $0.235 - $0.433 | Request the lead time here |
0.354 in
9.0 mm
|
0.138 in
3.5 mm
|
0.52 in
13.2 mm
|
0.217 in
5.5 mm
|
0.193 in
4.9 mm
|
||
| $0.1971 - $0.3631 | Request the lead time here |
0.252 in
6.4 mm
|
0.079 in
2.0 mm
|
0.386 in
9.8 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
||
| $0.2112 - $0.389 | Request the lead time here |
0.252 in
6.4 mm
|
0.197 in
5.0 mm
|
0.535 in
13.6 mm
|
0.256 in
6.5 mm
|
0.142 in
3.6 mm
|
||
| $0.2189 - $0.4033 | Request the lead time here |
0.315 in
8.0 mm
|
0.138 in
3.5 mm
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
0.161 in
4.1 mm
|
||
| $0.2252 - $0.4149 | Request the lead time here |
0.354 in
9.0 mm
|
0.079 in
2.0 mm
|
0.449 in
11.4 mm
|
0.138 in
3.5 mm
|
0.193 in
4.9 mm
|
||
| $0.2112 - $0.389 | Request the lead time here |
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.138 in
3.5 mm
|
0.161 in
4.1 mm
|
||
| $0.2727 - $0.287 | Request the lead time here |
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.13 in
3.3 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| $0.5858 - $0.6165 | Request the lead time here |
0.299 in
7.6 mm
|
0.264 in
6.7 mm
|
0.469 in
11.9 mm
|
0.291 in
7.4 mm
|
0.146 - 0.154 in
3.7 - 3.9 mm
|
||
| $0.1115 - $0.1174 | Request the lead time here |
0.217 in
5.5 mm
|
0.154 in
3.9 mm
|
0.37 in
9.4 mm
|
0.181 in
4.6 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| $0.2727 - $0.287 | Request the lead time here |
0.217 in
5.5 mm
|
0.24 in
6.1 mm
|
0.457 in
11.6 mm
|
0.264 in
6.7 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| $0.2727 - $0.287 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.346 in
8.8 mm
|
0.181 in
4.6 mm
|
0.098 - 0.103 in
2.5 - 2.6 mm
|
||
| $0.3349 - $0.3526 | Request the lead time here |
0.587 in
14.9 mm
|
0.098 in
2.5 mm
|
0.898 in
22.8 mm
|
0.315 in
8.0 mm
|
0.252 - 0.276 in
6.4 - 7 mm
|
||
| $0.2727 - $0.287 | 1015 In stock |
0.217 in
5.5 mm
|
0.079 in
2.0 mm
|
0.299 in
7.6 mm
|
0.106 in
2.7 mm
|
0.106 - 0.112 in
2.7 - 2.8 mm
|
||
| $0.2499 - $0.2631 | Request the lead time here |
0.283 in
7.2 mm
|
0.059 in
1.5 mm
|
0.445 in
11.3 mm
|
0.181 in
4.6 mm
|
0.193 - 0.205 in
4.9 - 5.2 mm
|
||
| $0.4251 - $0.4475 | Request the lead time here |
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
0.898 in
22.8 mm
|
0.35 in
8.9 mm
|
0.248 - 0.276 in
6.3 - 7 mm
|
||
| TR-4 | $0.485 - $0.5106 | 1015 In stock |
0.587 in
14.9 mm
|
0.118 in
3.0 mm
|
0.831 in
21.1 mm
|
0.315 in
8.0 mm
|
0.315 - 0.325 in
8.0 - 8.3 mm
|
|
| $0.4652 - $0.8569 | 15 In stock |
1 in
25.4 mm
|
0.098 in
2.5 mm
|
0.886 in
22.5 mm
|
0.35 in
8.9 mm
|
0.248 in
6.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue