Menu Search

Push-In Rivets - Tough Rivet

In stock

These rivets are a one-piece design with a pre-driven pin. Many styles avaiable for a variety of hole sizes and panel thicknesses. Removable by png out the pin

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Head Diameter Minimum Compatible Panel Thickness Anchor Length Maximum Compatible Panel Thickness Compatible Hole Diameter Range View
$0.2499 - $0.2631 Request the lead time here
7.2 mm
1.5 mm
11.3 mm
4.6 mm
4.9 - 5.2 mm
$0.4251 - $0.4475 Request the lead time here
25.0 mm
2.5 mm
22.8 mm
8.9 mm
6.3 - 7 mm
$0.2727 - $0.287 Request the lead time here
4.8 mm
4.1 mm
8.8 mm
4.6 mm
2.5 - 2.6 mm
TR-4 $0.485 - $0.5106 1015 In stock
14.9 mm
3.0 mm
21.1 mm
8.0 mm
8.0 - 8.3 mm
$0.2727 - $0.287 1015 In stock
5.5 mm
2.0 mm
7.6 mm
2.7 mm
2.7 - 2.8 mm
$0.2089 - $0.385 Request the lead time here
6.4 mm
3.5 mm
11.4 mm
5.0 mm
3.6 mm
$0.235 - $0.433 Request the lead time here
9.0 mm
3.5 mm
13.2 mm
5.5 mm
4.9 mm
$0.1971 - $0.3631 Request the lead time here
6.4 mm
2.0 mm
9.8 mm
3.5 mm
3.6 mm
$0.2392 - $0.4409 1020 In stock
9.0 mm
5.5 mm
16.2 mm
7.5 mm
4.9 mm
$0.2189 - $0.4033 Request the lead time here
8.0 mm
3.5 mm
12.0 mm
5.5 mm
4.1 mm
$0.2112 - $0.389 Request the lead time here
6.4 mm
5.0 mm
13.6 mm
6.5 mm
3.6 mm
$0.2252 - $0.4149 Request the lead time here
9.0 mm
2.0 mm
11.4 mm
3.5 mm
4.9 mm
$0.2112 - $0.389 Request the lead time here
8.0 mm
2.0 mm
10.0 mm
3.5 mm
4.1 mm
$0.2252 - $0.4149 Request the lead time here
8.0 mm
5.5 mm
14.0 mm
7.5 mm
4.1 mm
$0.2727 - $0.287 Request the lead time here
5.5 mm
2.7 mm
8.1 mm
3.3 mm
3.1 - 3.3 mm
$0.2727 - $0.287 Request the lead time here
5.5 mm
6.1 mm
11.6 mm
6.7 mm
3.1 - 3.3 mm
  • of 2
Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 4.9 - 5.2 mm | 0.193 - 0.205 in; Compatible Panel Thickness Range 1.5 - 4.6 mm | 0.059 - 0.181 in

TR-1

Price Range
$0.2631 - $0.2499

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.3 mm
  • Head Diameter
    7.2 mm
  • Head Height
    1.1 mm
  • Compatible Hole Diameter Range
    4.9 - 5.2 mm
  • Compatible Panel Thickness Range
    1.5 - 4.6 mm
Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 6.3 - 7 mm | 0.248 - 0.276 in; Compatible Panel Thickness Range 2.5 - 8.9 mm | 0.098 - 0.35 in

TR-2

Price Range
$0.4475 - $0.4251

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.8 mm
  • Head Diameter
    25.0 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.3 - 7 mm
  • Compatible Panel Thickness Range
    2.5 - 8.9 mm
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 2.5 - 2.6 mm | 0.098 - 0.103 in; Compatible Panel Thickness Range 4.1 - 4.6 mm | 0.161 - 0.181 in

TRM-1

Price Range
$0.287 - $0.2727

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.8 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    2.5 - 2.6 mm
  • Compatible Panel Thickness Range
    4.1 - 4.6 mm
Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 8.0 - 8.3 mm | 0.315 - 0.325 in; Compatible Panel Thickness Range 3.0 - 8.0 mm | 0.118 - 0.315 in

TR-4

Price Range
$0.5106 - $0.485

Stock Levels
1015 In stock
Attributes
  • Anchor Length
    21.1 mm
  • Head Diameter
    14.9 mm
  • Head Height
    2.7 mm
  • Compatible Hole Diameter Range
    8.0 - 8.3 mm
  • Compatible Panel Thickness Range
    3.0 - 8.0 mm
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.106 - 0.112 in; Compatible Panel Thickness Range 2.0 - 2.7 mm | 0.079 - 0.106 in

TRM-2

Price Range
$0.287 - $0.2727

Stock Levels
1015 In stock
Attributes
  • Anchor Length
    7.6 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    2.7 - 2.8 mm
  • Compatible Panel Thickness Range
    2.0 - 2.7 mm
Push-In Rivet - ; Black ; Truss ; ; ;

TRMS35-2

Price Range
$0.385 - $0.2089

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 mm
  • Compatible Panel Thickness Range
    3.5 - 5.0 mm
Push-In Rivet - ; Black ; Truss ; ; ;

TRMS48-2

Price Range
$0.433 - $0.235

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.2 mm
  • Head Diameter
    9.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    4.9 mm
  • Compatible Panel Thickness Range
    3.5 - 5.5 mm
Push-In Rivet - ; Black ; Truss ; ; ; Panel Thickness Range 2.0 - 3.5 mm | 0.079 - 0.138 in

TRMS35-1

Price Range
$0.3631 - $0.1971

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.8 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 mm
  • Compatible Panel Thickness Range
    2.0 - 3.5 mm
Push-In Rivet - ; Black ; Truss ; ; ;

TRMS48-3

Price Range
$0.4409 - $0.2392

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    16.2 mm
  • Head Diameter
    9.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    4.9 mm
  • Compatible Panel Thickness Range
    5.5 - 7.5 mm
Push-In Rivet - ; Black ; Truss ; ; ;

TRMS40-2

Price Range
$0.4033 - $0.2189

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.1 mm
  • Compatible Panel Thickness Range
    3.5 - 5.5 mm
Push-In Rivet - ; Black ; Truss ; ; ;

TRMS35-3

Price Range
$0.389 - $0.2112

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.6 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 mm
  • Compatible Panel Thickness Range
    5.0 - 6.5 mm
Push-In Rivet - ; Black ; Truss ; ; ;

TRMS48-1

Price Range
$0.4149 - $0.2252

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    9.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    4.9 mm
  • Compatible Panel Thickness Range
    2.0 - 3.5 mm
Push-In Rivet - ; Black ; Truss ; ; ;

TRMS40-1

Price Range
$0.389 - $0.2112

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.1 mm
  • Compatible Panel Thickness Range
    2.0 - 3.5 mm
Push-In Rivet - ; Black ; Truss ; ; ;

TRMS40-3

Price Range
$0.4149 - $0.2252

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    14.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.1 mm
  • Compatible Panel Thickness Range
    5.5 - 7.5 mm
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 3.1 - 3.3 mm | 0.122 - 0.128 in; Compatible Panel Thickness Range 2.7 - 3.3 mm | 0.106 - 0.13 in

TRM-3

Price Range
$0.287 - $0.2727

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.1 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.1 - 3.3 mm
  • Compatible Panel Thickness Range
    2.7 - 3.3 mm
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 3.1 - 3.3 mm | 0.122 - 0.128 in; Compatible Panel Thickness Range 6.1 - 6.7 mm | 0.24 - 0.264 in

TRM-6

Price Range
$0.287 - $0.2727

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.6 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.1 - 3.3 mm
  • Compatible Panel Thickness Range
    6.1 - 6.7 mm