Menu Search

Push Pull Toggle Clamp

In stock

Push toggle clamps are designed to securely hold workpieces in place during production or assembly. They offer stability, a strong grip, and ease of fastening and releasing.

These clamps have a low-profile design, making them suitable for applications with height restrictions. They are equipped with a cushioned handle for operator comfort. The holding force is directed away from the clamp and against another surface. Commonly used in industries such as woodworking, and manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Base Material Locking Mechanism Mount Type Maximum Holding Force Plunger Travel View
$145.9535 - $161.7214 4 In stock
Through Hole
$139.0958 - $154.1228 3 In stock
Flanged
$76.4703 - $84.7317 Request the lead time here
Flanged
$39.2366 - $43.4754 Request the lead time here
Flanged
$155.2698 - $172.0442 Request the lead time here
Through Hole
$83.8457 - $92.9037 3 In stock
Through Hole
$61.9786 - $68.6743 Request the lead time here
Flanged
$161.8688 - $179.3559 Request the lead time here
Through Hole
Request the lead time here
Steel
Non-Locking
Flanged Base
1.33 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
6.90 kN
Request the lead time here
Steel
Non-Locking
Front Mount
1.00 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
10.80 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
0.50 kN
Request the lead time here
Steel
Locking
Flanged Base
3.90 kN
Request the lead time here
Steel
Non-Locking
Front Mount
$17.7073 - $19.6203 Request the lead time here
Steel
Non-Locking
Flanged Base
$51.9415 - $57.5529 Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Flanged Base
15.00 kN
$42.1041 - $46.6527 Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Flanged Base
2.90 kN
  • of 2
Manual Push Pull Clamp - Overall Length - 229.0 mm | 9.016 in ; Holding Force - 95.0 kg | 209.4 lbs ; Mount Type - Through Hole ; Handle Movement Action - Push Pull

493810

Price Range
$161.7214 - $145.9535

Stock Levels
4 In stock
Attributes
  • Overall Length
    229.0 mm
  • Holding Force
    95.0 kg
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Handle Colour
    Red
Manual Push Pull Clamp - Overall Length - 153.0 mm | 6.024 in ; Holding Force - 318.0 kg | 701.1 lbs ; Mount Type - Flanged ; Handle Movement Action - Push Pull

493792

Price Range
$154.1228 - $139.0958

Stock Levels
3 In stock
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    318.0 kg
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Handle Colour
    Red
Manual Push Pull Clamp - Overall Length - 67.6 mm | 2.661 in ; Holding Force - 45.0 kg | 99.2 lbs ; Mount Type - Flanged ; Handle Movement Action - Push Pull

493809

Price Range
$84.7317 - $76.4703

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    67.6 mm
  • Holding Force
    45.0 kg
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Handle Colour
    Red
Manual Push Pull Clamp - Overall Length - 68.0 mm | 2.677 in ; Holding Force - 45.0 kg | 99.2 lbs ; Mount Type - Flanged ; Handle Movement Action - Push Pull

493788

Price Range
$43.4754 - $39.2366

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    68.0 mm
  • Holding Force
    45.0 kg
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Handle Colour
    Red
Manual Push Pull Clamp - ; Holding Force - 175.0 kg | 385.8 lbs ; Mount Type - Through Hole ; Handle Movement Action - Push Pull

493811

Price Range
$172.0442 - $155.2698

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    175.0 kg
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Handle Colour
    Red
  • Commodity Code
    7326909890
Manual Push Pull Clamp - Overall Length - 63.8 mm | 2.512 in ; Holding Force - 95.0 kg | 209.4 lbs ; Mount Type - Through Hole ; Handle Movement Action - Push Pull

493789

Price Range
$92.9037 - $83.8457

Stock Levels
3 In stock
Attributes
  • Overall Length
    63.8 mm
  • Holding Force
    95.0 kg
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Handle Colour
    Red
Manual Push Pull Clamp - Overall Length - 139.8 mm | 5.504 in ; Holding Force - 136.0 kg | 299.8 lbs ; Mount Type - Flanged ; Handle Movement Action - Push Pull

493790

Price Range
$68.6743 - $61.9786

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.8 mm
  • Holding Force
    136.0 kg
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Handle Colour
    Red
Manual Push Pull Clamp - Overall Length - 167.5 mm | 6.594 in ; Holding Force - 375.0 kg | 826.7 lbs ; Mount Type - Through Hole ; Handle Movement Action - Push Pull

493793

Price Range
$179.3559 - $161.8688

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    167.5 mm
  • Holding Force
    375.0 kg
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Handle Colour
    Red
Toggle Clamp 185 ° 32.00 mm 1.33 kN Steel

20510244


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    1.33 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    185
Toggle Clamp 182 ° 60. 0 mm 6.90 kN Steel

20510145


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    6.90 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    182
Toggle Clamp 180 ° 37.0 mm 1.00 kN Steel

20510206


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Maximum Holding Force
    1.00 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 135 ° 25.0 mm 10.80 kN Steel

20510091


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    10.80 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    135
Toggle Clamp 180 ° 16.00 mm 0.50 kN Steel

20510213


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    0.50 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 175 ° 41.00 mm 3.90 kN Steel

20510237


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    3.90 kN
  • Locking Mechanism
    Locking
  • Base Material
    Steel
  • Handle Movement
    175
Toggle Clamp 180 ° 20.00 mm 0.50 kN Steel

20571689


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
  • Handle Type
    Straight Handle
Toggle Clamp 174 ° 29.00 mm 2.00 kN Steel

1472809

Price Range
$19.6203 - $17.7073

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Holding Force
    200.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 182 ° 51.00 mm 7.80 kN Steel

1472810

Price Range
$57.5529 - $51.9415

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Holding Force
    800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 135 ° 35.0 mm 15.00 kN Steel

20510114


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    15.00 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    135
Toggle Clamp 178 ° 41.0 mm 3.90 kN Steel

1472807

Price Range
$46.6527 - $42.1041

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    400.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 131 ° 24.0 mm 2.90 kN Steel

20510084


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    2.90 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    131