Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.
Suitable for temperatures from -25C up to 90C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Colour | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $90.9324 - $100.7562 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.78 in
19.8 mm
|
49.869 ft
15.2 m
|
||
| $90.9324 - $100.7562 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.78 in
19.8 mm
|
49.869 ft
15.2 m
|
||
| $104.6799 - $115.9889 | 2 In stock |
0.079 in
2.0 mm
|
Black
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| $56.1547 - $62.2213 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| $52.6451 - $58.3325 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| $52.6451 - $58.3325 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| $76.0513 - $84.2673 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| $6.296 - $6.9762 | Request the lead time here |
0.059 in
1.5 mm
|
White
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $58.7072 - $65.0496 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| $48.5568 - $53.8026 | Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| $55.038 - $60.9839 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| $6.4699 - $7.1689 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
||
| $1.5302 - $1.6955 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
||
| $1.5973 - $1.7698 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
0.283 in
7.2 mm
|
0.492 in
12.5 mm
|
||
| $1.1382 - $1.2612 | Request the lead time here |
0.217 in
5.5 mm
|
Black
|
0.374 in
9.5 mm
|
0.63 in
16.0 mm
|
||
| $0.8368 - $0.9272 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.354 in
9.0 mm
|
0.374 in
9.5 mm
|
||
| $2.2011 - $2.4388 | Request the lead time here |
0.295 in
7.5 mm
|
Black
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
||
| $0.8034 - $0.8902 | Request the lead time here |
0.039 in
1.0 mm
|
Black
|
0.22 in
5.6 mm
|
0.335 in
8.5 mm
|
||
| $2.4359 - $2.699 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.709 in
18.0 mm
|
||
| $1.0283 - $1.1394 | Request the lead time here |
|
Black
|
0.189 in
4.8 mm
|
0.492 in
12.5 mm