Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.
Suitable for temperatures from -25C up to 90C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Colour | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $116.2589 - $128.8188 | 3 In stock |
0.059 in
1.5 mm
|
Black
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $6.1126 - $6.773 | Request the lead time here |
0.059 in
1.5 mm
|
White
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $51.1117 - $56.6335 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| $56.9973 - $63.1549 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| $53.435 - $59.2077 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| $88.2839 - $97.8215 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
0.78 in
19.8 mm
|
0.571 in
14.5 mm
|
||
| $1.6159 - $1.7905 | Request the lead time here |
|
Black
|
0.386 in
9.8 mm
|
0.512 in
13.0 mm
|
||
| $1.1051 - $1.2245 | Request the lead time here |
0.217 in
5.5 mm
|
Black
|
0.374 in
9.5 mm
|
0.63 in
16.0 mm
|
||
| $2.1369 - $2.3678 | Request the lead time here |
0.295 in
7.5 mm
|
Black
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
||
| $1.5508 - $1.7183 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
0.283 in
7.2 mm
|
0.492 in
12.5 mm
|
||
| $1.5807 - $1.7515 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.217 in
5.5 mm
|
0.551 in
14.0 mm
|
||
| $0.9983 - $1.1062 | Request the lead time here |
|
Black
|
0.189 in
4.8 mm
|
0.492 in
12.5 mm
|
||
| $0.8124 - $0.9002 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.256 in
6.5 mm
|
0.374 in
9.5 mm
|
||
| $1.7136 - $1.8987 | 50 In stock |
0.236 in
6.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.551 in
14.0 mm
|
||
| $6.2815 - $6.9601 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
||
| $0.78 - $0.8643 | Request the lead time here |
0.039 in
1.0 mm
|
Black
|
0.335 in
8.5 mm
|
0.335 in
8.5 mm
|
||
| $88.2839 - $97.8215 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.78 in
19.8 mm
|
0.571 in
14.5 mm
|
||
| $2.3649 - $2.6204 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.709 in
18.0 mm
|
||
| $1.4856 - $1.6461 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
||
| $2.1369 - $2.3678 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.374 in
9.5 mm
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue