Quarter Turn Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Our range of Quarter Turn Fasteners is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Nylon 6/6 and Polyamide.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Material | Style | Pre-Assembled Rivet | Head Diameter | Anchor Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.7467 - $0.7861 | 3 In stock |
|
Acetal
|
Style 5
|
Yes
|
0.626 in
15.9 mm
|
|
Slotted Drive
|
||
$0.3958 - $0.4385 | Request the lead time here |
|
Acetal
|
Style 1
|
Yes
|
0.575 in
14.6 mm
|
|
Slotted Drive
|
||
$0.6986 - $0.7741 | 10 In stock |
|
Acetal
|
Style 5
|
Yes
|
0.626 in
15.9 mm
|
|
Slotted Drive
|
||
$0.4364 - $0.4835 | Request the lead time here |
|
Acetal
|
Style 1
|
Yes
|
0.575 in
14.6 mm
|
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue