Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).
It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Length | Mounting Hole Width | Key Type | Grip Range | Knob Height | View | |
|---|---|---|---|---|---|---|---|---|
| $8.8751 - $9.8339 | Request the lead time here |
|
|
Keyed Alike
|
0.63 in
16.0 mm
|
|
||
| $13.3169 - $14.7555 | Request the lead time here |
|
|
Keyed Alike
|
0.63 in
16.0 mm
|
|
||
| $10.5583 - $11.699 | Request the lead time here |
|
|
Eurokey (5333)
|
0.571 in
14.5 mm
|
|
||
| $10.3473 - $11.4652 | Request the lead time here |
|
|
Eurokey (5333)
|
1.043 in
26.5 mm
|
|
||
| $10.3477 - $11.4656 | Request the lead time here |
|
|
Eurokey (5333)
|
0.571 in
14.5 mm
|
|
||
| $10.665 - $11.8172 | Request the lead time here |
|
|
Eurokey (5333)
|
0.728 in
18.5 mm
|
|
||
| $10.3473 - $11.4652 | Request the lead time here |
|
|
Eurokey (5333)
|
1.122 in
28.5 mm
|
|
||
| $7.0751 - $7.8395 | Request the lead time here |
|
|
Eurokey (5333)
|
1.122 in
28.5 mm
|
|
||
| $15.3644 - $28.3029 | 44 In stock |
|
|
Eurokey (5333)
|
0.728 in
18.5 mm
|
|
||
| $10.665 - $11.8172 | Request the lead time here |
|
|
Eurokey (5333)
|
1.122 in
28.5 mm
|
|
||
| $24.2308 - $44.6358 | 49 In stock |
|
|
Eurokey (5333)
|
0.965 in
24.5 mm
|
|
||
| $10.3473 - $11.4652 | Request the lead time here |
|
|
Eurokey (5333)
|
0.335 in
8.5 mm
|
|
||
| $20.3639 - $37.5125 | Request the lead time here |
|
|
Eurokey (5333)
|
0.965 in
24.5 mm
|
|
||
| $10.665 - $11.8171 | Request the lead time here |
|
|
Eurokey (5333)
|
0.965 in
24.5 mm
|
|
||
| $7.1466 - $7.9187 | Request the lead time here |
|
|
Eurokey (5333)
|
0.571 in
14.5 mm
|
|
||
| $10.665 - $11.8172 | Request the lead time here |
|
|
Eurokey (5333)
|
1.043 in
26.5 mm
|
|
||
| $10.5584 - $11.699 | Request the lead time here |
|
|
Eurokey (5333)
|
0.335 in
8.5 mm
|
|
||
| $9.9984 - $11.0786 | Request the lead time here |
|
|
Eurokey (5333)
|
1.043 in
26.5 mm
|
|
||
| $12.1891 - $13.5059 | Request the lead time here |
|
|
Eurokey (5333)
|
0.335 in
8.5 mm
|
|
||
| $10.665 - $11.8172 | Request the lead time here |
|
|
Eurokey (5333)
|
0.728 in
18.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue