NEMA Rated Adjustable L Handle w/ Compression are used for cabinets that require better sealing under vibration conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $9.0321 - $10.0079 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.335 in
8.5 mm
|
||
| $17.0573 - $18.9001 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
||
| $21.3823 - $23.6924 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
| $27.7569 - $30.7556 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
Cam Latch
|
|
Stainless Steel
|
|
||
| $41.9197 - $46.4485 | Request the lead time here |
4.665 in
118.5 mm
|
2.874 in
73.0 mm
|
Natural
|
Cam Latch
|
|
Stainless Steel
|
|
||
| $21.3823 - $23.6924 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.571 in
14.5 mm
|
||
| $23.6089 - $26.1594 | 18 In stock |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
Cam Latch
|
Left Handed
|
Die Cast Zinc Alloy
|
0.453 in
11.5 mm
|
||
| $17.2296 - $19.091 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.335 in
8.5 mm
|
||
| $17.0573 - $18.9001 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
| $13.3393 - $14.7804 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.965 in
24.5 mm
|
||
| $13.3386 - $14.7795 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.335 in
8.5 mm
|
||
| $15.8925 - $17.6096 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| $15.8231 - $17.5325 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| $15.8231 - $17.5325 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
|||
| Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
|||
| $15.8231 - $17.5325 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| $15.8231 - $17.5325 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| $13.3386 - $14.7795 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
1.122 in
28.5 mm
|
||
| Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue