Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Mounting Hole Dimensions | Handle Type | Finish | Latch Material | Handle Material | Cam Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| RQT-2 | $0.1348 - $0.1419 | Request the lead time here |
|
|
|
No Finish
|
|
|
|
|
| $0.1442 - $0.2656 | Request the lead time here |
|
|
|
No Finish
|
|
|
|
||
| $0.1396 - $0.147 | Request the lead time here |
|
|
|
No Finish
|
|
|
|
||
| $0.1418 - $0.1493 | Request the lead time here |
|
|
|
No Finish
|
|
|
|
||
| $0.1472 - $0.155 | Request the lead time here |
|
|
|
No Finish
|
|
|
|
||
| $10.8344 - $12.0049 | Request the lead time here |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $10.8344 - $12.0049 | Request the lead time here |
0.965 in
24.5 mm
|
|
Wing Knob Handle
|
Powder Coated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $6.9738 - $7.7272 | Request the lead time here |
1.043 in
26.5 mm
|
|
Driver Tool Operated with Padlock Option Handle
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $10.8344 - $12.0049 | Request the lead time here |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| Request the lead time here |
1.004 in
25.5 mm
|
|
Wing Knob Handle
|
Raw
|
Stainless Steel
|
|
Stainless Steel
|
|||
| $10.8344 - $12.0049 | Request the lead time here |
0.571 in
14.5 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $10.8344 - $12.0049 | Request the lead time here |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
Powder Coated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $6.9738 - $7.7272 | Request the lead time here |
0.728 in
18.5 mm
|
|
Driver Tool Operated with Padlock Option Handle
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $14.4238 - $15.9821 | Request the lead time here |
0.728 in
18.5 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $10.8344 - $12.0049 | Request the lead time here |
1.122 in
28.5 mm
|
|
Wing Knob Handle
|
Powder Coated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| Request the lead time here |
1.122 in
28.5 mm
|
|
Wing Knob Handle
|
Raw
|
Stainless Steel
|
|
Stainless Steel
|
|||
| $10.8344 - $12.0049 | Request the lead time here |
0.965 in
24.5 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $10.8344 - $12.0049 | Request the lead time here |
0.571 in
14.5 mm
|
|
Wing Knob Handle
|
Powder Coated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $11.1765 - $12.384 | Request the lead time here |
1.122 in
28.5 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
| $10.8344 - $12.0049 | Request the lead time here |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
Powder Coated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue