Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: Die Cast Zinc Alloy, ABS, Zinc Alloy, PA
  • Colour: Black, Natural, Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
86 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Body Material View
$1.8515 - $2.0516 Request the lead time here
19.5 mm
ABS
$3.6072 - $3.9969 Request the lead time here
17.0 mm
Die Cast Zinc
$4.5384 - $5.0287 Request the lead time here
32.5 mm
Black Powder Coating
Die Cast Zinc
$7.4303 - $8.233 Request the lead time here
18.0 mm
$6.8923 - $7.6369 Request the lead time here
Bright Chrome Plating
Die Cast Zinc
$5.5421 - $6.1408 Request the lead time here
14.5 mm
45.0 mm
Chrome Plated
$101.4989 - $112.4642 Request the lead time here
26.5 mm
$101.4989 - $112.4642 Request the lead time here
26.5 mm
$101.4989 - $112.4642 Request the lead time here
24.5 mm
$101.4989 - $112.4642 Request the lead time here
24.5 mm
$79.327 - $87.8969 Request the lead time here
18.5 mm
$7.5457 - $8.3609 Request the lead time here
26.5 mm
45.0 mm
Chrome Plated
$76.4159 - $84.6713 Request the lead time here
28.5 mm
$5.5421 - $6.1408 Request the lead time here
28.5 mm
45.0 mm
Chrome Plated
$101.4989 - $112.4642 Request the lead time here
28.5 mm
$5.3552 - $5.9337 Request the lead time here
8.5 mm
45.0 mm
Chrome Plated
Die Cast Zinc Alloy
$5.3556 - $5.9342 Request the lead time here
28.5 mm
45.0 mm
Chrome Plated
Die Cast Zinc Alloy
$10.6456 - $19.6105 39 In stock
28.5 mm
45.0 mm
Powder Coated
Die Cast Zinc Alloy
$5.3552 - $5.9337 Request the lead time here
26.5 mm
45.0 mm
Powder Coated
Die Cast Zinc Alloy
$4.9348 - $5.468 Request the lead time here
Black Powder Coating
Die Cast Zinc
  • of 5
Quarter Turn Latch - Knob Handle; Maximum Grip - 19.5 mm | 0.768 in; ABS

20032937

Price Range
$2.0516 - $1.8515

Stock Levels
Request the lead time here
Attributes
  • Head Height
    17.0 mm
  • Maximum Grip
    19.5 mm
  • Body Material
    ABS
  • Cam Material
    Zinc Plated
  • Colour
    Black
Quarter Turn Latch - Knob Handle; Maximum Grip - 17.0 mm | 0.669 in; Die Cast Zinc Alloy

20032951

Price Range
$3.9969 - $3.6072

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    17.0 mm
  • Body Material
    Die Cast Zinc
  • Key Type
    No Key
Quarter Turn Latch - Knob Handle; Maximum Grip - 32.5 mm | 1.28 in; Die Cast Zinc Alloy

20033378

Price Range
$5.0287 - $4.5384

Stock Levels
Request the lead time here
Attributes
  • Head Height
    15.5 mm
  • Maximum Grip
    32.5 mm
  • Body Material
    Die Cast Zinc
  • Cam Material
    Zinc Plated
  • Finish
    Black Powder Coating
T-Handle Latch - Knob Handle; Maximum Grip - 18.0 mm | 0.709 in; Die Cast Zinc Alloy

20032869

Price Range
$8.233 - $7.4303

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    18.0 mm
  • Key Type
    No Key
Key Latch Wing Knob; Panel Thickness Range - 1.0 - 6.0 mm | 0.039 - 0.236 in; Die Cast Zinc Alloy

20032999

Price Range
$7.6369 - $6.8923

Stock Levels
Request the lead time here
Attributes
  • Head Height
    32.0 mm
  • Body Material
    Die Cast Zinc
  • Finish
    Bright Chrome Plating
  • Colour
    Natural
Quarter Turn Latch - ; Maximum Grip:14.5 mm | 0.571 in ; ;

16238M

Price Range
$6.1408 - $5.5421

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Maximum Grip
    14.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; Maximum Grip - 26.5 mm | 1.043 in ; Stainless Steel

2654036001E

Price Range
$112.4642 - $101.4989

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; ; Key Type - No Key

2654036002E

Price Range
$112.4642 - $101.4989

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; ; Key Type - No Key

2654034002E

Price Range
$112.4642 - $101.4989

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch - ; Maximum Grip - 24.5 mm | 0.965 in ; Stainless Steel

2654034001E

Price Range
$112.4642 - $101.4989

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch - ; Maximum Grip - 18.5 mm | 0.728 in ; Stainless Steel

2654030001E

Price Range
$87.8969 - $79.327

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch - ; Maximum Grip:26.5 mm | 1.043 in ; ;

16236M

Price Range
$8.3609 - $7.5457

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Maximum Grip
    26.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; ; Key Type - No Key

2654047002E

Price Range
$84.6713 - $76.4159

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch - ; Maximum Grip:28.5 mm | 1.122 in ; ;

16247M

Price Range
$6.1408 - $5.5421

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Maximum Grip
    28.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; Maximum Grip - 28.5 mm | 1.122 in ; Stainless Steel

2654047001E

Price Range
$112.4642 - $101.4989

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Wing Knob - 8.5 mm; ; Steel; Chrome

0621160E

Price Range
$5.9337 - $5.3552

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    8.5 mm
Wing Knob - 28.5 mm; ; Steel; Chrome

0621147E

Price Range
$5.9342 - $5.3556

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    28.5 mm
Wing Knob - 28.5 mm; ; Steel; Black

0621247E

Price Range
$19.6105 - $10.6456

Stock Levels
39 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    28.5 mm
Wing Knob - 26.5 mm; ; Steel; Black

0621236E

Price Range
$5.9337 - $5.3552

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    26.5 mm
Key Latch Wing Knob; Panel Thickness Range - 1.0 - 20.0 mm | 0.039 - 0.787 in; Die Cast Zinc Alloy

20032982

Price Range
$5.468 - $4.9348

Stock Levels
Request the lead time here
Attributes
  • Head Height
    24.0 mm
  • Body Material
    Die Cast Zinc
  • Cam Material
    Zinc Plated Steel
  • Finish
    Black Powder Coating
  • Colour
    Black