Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 12.0 mm | 0.039 - 0.472 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20030964

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $5.4349
50 - 249 $5.1632
250 + $4.905
Standard pack: 100

Order any quantity

Total price

$54.35

10 x $5.4349

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 20.0 mm
Finish Bright Chrome Plating
Maximum Grip 20.0 mm
Maximum Compatible Door Thickness 12.0 mm
Diameter 22.0 mm
Maximum Panel Thickness 12.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us