Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 4.0 mm | 0.039 - 0.157 in; Steel; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20030988

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $1.4939
50 - 249 $1.4192
250 + $1.3482
Standard pack: 100

Order any quantity

Total price

$14.94

10 x $1.4939

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 8.0 mm Triangle Key
Material Steel
Finish Bright Chrome Plating
Maximum Grip 16.5 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us