Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20031190

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $2.9849
50 - 249 $2.8357
250 + $2.6939
Standard pack: 100

Order any quantity

Total price

$29.85

10 x $2.9849

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 20.5 mm
Key Type Slot Insert
Finish Chrome Plated
Maximum Grip 20.5 mm
Maximum Compatible Door Thickness 5.0 mm
Diameter 28.0 mm
Maximum Panel Thickness 5.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us