Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 4.0 mm | 0.039 - 0.157 in; Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20032487

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $6.0584
50 - 249 $5.7555
250 + $5.4677
Standard pack: 100

Order any quantity

Total price

$60.58

10 x $6.0584

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 42.0 mm
Finish Bright Chrome Plating
Maximum Grip 42.0 mm
Maximum Compatible Door Thickness 4.0 mm
Diameter 28.0 mm
Maximum Panel Thickness 4.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us