Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 10.0 mm | 0.039 - 0.394 in; Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20032647

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $6.4692
50 - 249 $6.1458
250 + $5.8385
Standard pack: 100

Order any quantity

Total price

$64.69

10 x $6.4692

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 30.0 mm
Key Type 8.0 mm Square Key
Finish Bright Chrome Plating
Maximum Grip 30.0 mm
Maximum Compatible Door Thickness 10.0 mm
Diameter 32.0 mm
Maximum Panel Thickness 10.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us