Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 18.0 mm | 0.039 - 0.709 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20033088

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $6.357
50 - 249 $6.0392
250 + $5.7372
Standard pack: 100

Order any quantity

Total price

$63.57

10 x $6.357

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 7.0 mm Square Key
Finish Bright Chrome Plating
Maximum Grip 53.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us