Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 10.0 mm | 0.039 - 0.394 in; Stainless Steel; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20041786

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $27.0018
25 - 124 $25.6517
125 + $24.3691
Standard pack: 100

Order any quantity

Total price

$135.01

5 x $27.0018

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 28.0 mm
Key Type 8.0 mm Square Key
Finish Raw
Maximum Grip 28.0 mm
Maximum Compatible Door Thickness 10.0 mm
Maximum Panel Thickness 10.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us