Quantity | Unit price |
---|---|
25 - 124 | $10.7622 |
125 - 624 | $10.2241 |
625 + | $9.7129 |
Grip Length | 13.0 mm |
---|---|
Grip Length | 0.512 in |
Key Type | 6.0 mm Square Key |
Material | Die Cast Zinc Alloy |
Finish | Chrome Plated |
Handle Type | Mini Quarter Turn Handle |
Maximum Grip | 13.0 mm |
Maximum Grip | 0.512 in |
Cam Length | 1.299 in |
Cam Length | 33.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue