Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.

The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.

This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish options include Zinc Plating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
375 results
Product SKUs information
Item Code Price range Availability Maximum Grip Minimum Panel Thickness Material Finish Maximum Panel Thickness Key Type View
$3.1264 - $3.4641 Request the lead time here
24.5 mm
PA
Slotted Key
$6.2151 - $11.4487 Request the lead time here
18.5 mm
PA
Slotted Key
$1.8967 - $2.1016 Request the lead time here
26.5 mm
PA
No Finish
3.0 mm Double Bit Key
$2.9016 - $3.2151 Request the lead time here
18.5 mm
PA
Slotted Key
$2.9163 - $3.2314 Request the lead time here
8.5 mm
PA
No Finish
Slotted Key
$4.2864 - $4.7495 10 In stock
24.5 mm
Die Cast Zinc Alloy
Black Powder Coated
5.0 mm Double Bit Key
$24.7645 - $27.4399 Request the lead time here
24.5 mm
Stainless Steel
Raw
8.0 mm Square Key
$38.9027 - $71.6629 Request the lead time here
14.5 mm
Stainless Steel
Raw
Railway Key
$4.2858 - $4.7489 Request the lead time here
8.5 mm
Die Cast Zinc Alloy
Chrome Plated
Slotted Key
$4.2861 - $4.7492 Request the lead time here
28.5 mm
Die Cast Zinc Alloy
Black Powder Coated
5.0 mm Double Bit Key
$24.7645 - $27.4399 Request the lead time here
24.5 mm
Stainless Steel
Raw
3.0 mm Double Bit Key
$3.126 - $3.4637 10 In stock
24.5 mm
PA
8.0 mm Square Key
$23.2167 - $25.7249 Request the lead time here
26.5 mm
Stainless Steel
Raw
Railway Key
$1.8967 - $2.1016 Request the lead time here
28.5 mm
PA
No Finish
Slotted Key
$4.243 - $4.7014 Request the lead time here
26.5 mm
Die Cast Zinc Alloy
Black Powder Coated
3.0 mm Double Bit Key
$3.832 - $4.246 5 In stock
18.5 mm
Die Cast Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
$8.5205 - $15.6957 58 In stock
24.5 mm
Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
$2.7617 - $3.06 Request the lead time here
24.5 mm
PA
No Finish
3.0 mm Double Bit Key
$2.9458 - $3.264 Request the lead time here
18.5 mm
PA
No Finish
3.0 mm Double Bit Key
$2.9458 - $3.264 Request the lead time here
18.5 mm
PA
No Finish
8.0 mm Triangle Key
  • of 19
Quarter Turn Lock - Slotted Key Maximum Grip - 24.5 mm | 0.965 in; PA; Black

060204291E

Price Range
$3.4641 - $3.1264

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    24.5 mm
  • Key Type
    Slotted Key
  • Material
    PA
  • Maximum Grip
    24.5 mm
  • Cam Length
    35.0 mm
Key Latch - Slotted Key; Maximum Grip - 18.5 mm | 0.728 in; PA

060204290E

Price Range
$11.4487 - $6.2151

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    18.5 mm
  • Key Type
    Slotted Key
  • Material
    PA
  • Maximum Grip
    18.5 mm
  • Cam Length
    35.0 mm
Quarter Turn Lock - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060201336E

Price Range
$2.1016 - $1.8967

Stock Levels
Request the lead time here
Attributes
  • Key Type
    3.0 mm Double Bit Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Key Latch - Slotted Key; Maximum Grip - 18.5 mm | 0.728 in; PA

060204293E

Price Range
$3.2151 - $2.9016

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    18.5 mm
  • Key Type
    Slotted Key
  • Material
    PA
  • Maximum Grip
    18.5 mm
  • Cam Length
    25.0 mm
Quarter Turn Lock - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; Slotted Key; Black

060204260E

Price Range
$3.2314 - $2.9163

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060121534E

Price Range
$4.7495 - $4.2864

Stock Levels
10 In stock
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - 8.0 mm Square Key; Maximum Grip : 24.5 mm | 0.965 in; Stainless Steel; Silver

060402834E

Price Range
$27.4399 - $24.7645

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Square Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Railway Key; Maximum Grip : 14.5 mm | 0.571 in; Stainless Steel; Silver

060408838E

Price Range
$71.6629 - $38.9027

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    14.5 mm
  • Key Type
    Railway Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
Quarter Turn Latch Slotted Key; Maximum Grip - 8.5 mm | 0.335 in; Die Cast Zinc Alloy

060114260E

Price Range
$4.7489 - $4.2858

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060121547E

Price Range
$4.7492 - $4.2861

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - 3.0 mm Double Bit Key; Maximum Grip : 24.5 mm | 0.965 in; Stainless Steel; Silver

060401334E

Price Range
$27.4399 - $24.7645

Stock Levels
Request the lead time here
Attributes
  • Key Type
    3.0 mm Double Bit Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - 8.0 mm Square Key; Grip Length - 24.5 mm | 0.965 in; PA; Black

060202891E

Price Range
$3.4637 - $3.126

Stock Levels
10 In stock
Attributes
  • Grip Length
    24.5 mm
  • Key Type
    8.0 mm Square Key
  • Material
    PA
  • Maximum Grip
    24.5 mm
  • Cam Length
    35.0 mm
Quarter Turn Lock - Railway Key; Maximum Grip : 26.5 mm | 1.043 in; Stainless Steel; Silver

060408836E

Price Range
$25.7249 - $23.2167

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Railway Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; Slotted Key; Black

060204247E

Price Range
$2.1016 - $1.8967

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060121336E

Price Range
$4.7014 - $4.243

Stock Levels
Request the lead time here
Attributes
  • Key Type
    3.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Natural

060111530E

Price Range
$4.246 - $3.832

Stock Levels
5 In stock
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch - 5.0 mm Double Bit Key; Maximum Grip - 24.5 mm | 0.965 in; Zinc Alloy

060111534E

Price Range
$15.6957 - $8.5205

Stock Levels
58 In stock
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060201334E

Price Range
$3.06 - $2.7617

Stock Levels
Request the lead time here
Attributes
  • Key Type
    3.0 mm Double Bit Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060201330E

Price Range
$3.264 - $2.9458

Stock Levels
Request the lead time here
Attributes
  • Key Type
    3.0 mm Double Bit Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Black

060203830E

Price Range
$3.264 - $2.9458

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal