Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.

The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.

This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish options include Zinc Plating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
375 results
Product SKUs information
Item Code Price range Availability Maximum Grip Minimum Panel Thickness Material Finish Maximum Panel Thickness Key Type View
$9.0095 - $9.9828 Request the lead time here
21.0 mm
Die Cast Zinc Alloy
Chrome Plated
Slotted Key
$3.9393 - $4.3649 Request the lead time here
7.6 mm
1.0 mm
Bright Chrome Plating
5.0 mm
8.0 mm Triangle Key
$3.1236 - $3.461 Request the lead time here
21.5 mm
1.0 mm
Black Powder Coating
5.0 mm
8.0 mm Hexagon Key
$16.7351 - $18.543 Request the lead time here
1.0 mm
Stainless Steel
Raw
5.0 mm
$2.6125 - $2.8947 Request the lead time here
21.0 mm
1.0 mm
Bright Chrome Plating
5.0 mm
8.0 mm Square Key
$16.1381 - $17.8816 Request the lead time here
23.0 mm
1.0 mm
Stainless Steel
Raw
5.0 mm
$1.6174 - $1.7921 Request the lead time here
29.7 mm
1.0 mm
Black Powder Coating
4.0 mm
$3.5374 - $3.9196 Request the lead time here
35.8 mm
1.0 mm
Bright Chrome Plating
4.0 mm Double Bit Key
$18.5231 - $20.5242 Request the lead time here
23.0 mm
1.0 mm
Raw
5.0 mm
3.0 mm Double Bit Key
$16.1381 - $17.8816 Request the lead time here
23.0 mm
1.0 mm
Stainless Steel
Raw
5.0 mm
3.0 mm Hexagon Female 8.0 mm with 3.0 mm Pin
$16.1381 - $17.8816 Request the lead time here
23.0 mm
1.0 mm
Raw
5.0 mm
Slot Insert
$3.7579 - $4.1639 Request the lead time here
24.7 mm
1.0 mm
Bright Chrome Plating
4.0 mm Double Bit Key
$24.0268 - $26.6225 Request the lead time here
23.0 mm
1.0 mm
Stainless Steel
Raw
5.0 mm
8.0 mm Triangle Key
$4.3026 - $4.7674 Request the lead time here
22.0 mm
1.0 mm
Black Powder Coating
5.0 mm
$5.1241 - $5.6777 Request the lead time here
33.5 mm
1.0 mm
Bright Chrome Plating
12.0 mm
Slotted Key
$6.989 - $7.7441 Request the lead time here
56.0 mm
Bright Chrome Plating
7.0 mm Triangle Key
$24.7848 - $27.4624 Request the lead time here
47.0 mm
Raw
$3.9978 - $4.4298 Request the lead time here
32.5 mm
1.0 mm
Black Powder Coating
8.0 mm
8.0 mm Square Key
$2.5091 - $2.7802 Request the lead time here
17.0 mm
1.0 mm
Bright Chrome Plating
5.0 mm
10.2 Triangular Insert
Request the lead time here
26.0 mm
1.0 mm
15.0 mm
7.0 mm Square Key
  • of 19
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 21.0 mm | 0.827 in; Die Cast Zinc Alloy;

496604

Price Range
$9.9828 - $9.0095

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    21.0 mm
  • Key Type
    Slotted Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Mini Quarter Turn Handle
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20032531

Price Range
$4.3649 - $3.9393

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    7.6 mm
  • Key Type
    8.0 mm Triangle Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    7.6 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Black

20032500

Price Range
$3.461 - $3.1236

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    21.5 mm
  • Key Type
    8.0 mm Hexagon Key
  • Finish
    Black Powder Coating
  • Maximum Grip
    21.5 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041304

Price Range
$18.543 - $16.7351

Stock Levels
Request the lead time here
Attributes
  • Material
    Stainless Steel
  • Finish
    Raw
  • Maximum Panel Thickness
    5.0 mm
  • Minimum Panel Thickness
    1.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20031923

Price Range
$2.8947 - $2.6125

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    21.0 mm
  • Key Type
    8.0 mm Square Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    21.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041236

Price Range
$17.8816 - $16.1381

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Material
    Stainless Steel
  • Finish
    Raw
  • Maximum Grip
    23.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 4.0 mm | 0.039 - 0.157 in; Die Cast Zinc Alloy; Black

20032463

Price Range
$1.7921 - $1.6174

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    29.7 mm
  • Finish
    Black Powder Coating
  • Maximum Grip
    29.7 mm
  • Maximum Compatible Door Thickness
    4.0 mm
  • Diameter
    25.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20030995

Price Range
$3.9196 - $3.5374

Stock Levels
Request the lead time here
Attributes
  • Key Type
    4.0 mm Double Bit Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    35.8 mm
  • Minimum Panel Thickness
    1.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041069

Price Range
$20.5242 - $18.5231

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Finish
    Raw
  • Maximum Grip
    23.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041212

Price Range
$17.8816 - $16.1381

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Key Type
    3.0 mm Hexagon Female 8.0 mm with 3.0 mm Pin
  • Material
    Stainless Steel
  • Finish
    Raw
  • Maximum Grip
    23.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20040833

Price Range
$17.8816 - $16.1381

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Key Type
    Slot Insert
  • Finish
    Raw
  • Maximum Grip
    23.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20031114

Price Range
$4.1639 - $3.7579

Stock Levels
Request the lead time here
Attributes
  • Key Type
    4.0 mm Double Bit Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    24.7 mm
  • Minimum Panel Thickness
    1.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041250

Price Range
$26.6225 - $24.0268

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Key Type
    8.0 mm Triangle Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Maximum Grip
    23.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Black

20032609

Price Range
$4.7674 - $4.3026

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    22.0 mm
  • Finish
    Black Powder Coating
  • Maximum Grip
    22.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
  • Diameter
    30.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 12.0 mm | 0.039 - 0.472 in; Die Cast Zinc Alloy; Natural

20030971

Price Range
$5.6777 - $5.1241

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    33.5 mm
  • Key Type
    Slotted Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    33.5 mm
  • Maximum Compatible Door Thickness
    12.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20033194

Price Range
$7.7441 - $6.989

Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Triangle Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    56.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041496

Price Range
$27.4624 - $24.7848

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Maximum Grip
    47.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Black

20033354

Price Range
$4.4298 - $3.9978

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    32.5 mm
  • Key Type
    8.0 mm Square Key
  • Finish
    Black Powder Coating
  • Maximum Grip
    32.5 mm
  • Maximum Compatible Door Thickness
    8.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20032395

Price Range
$2.7802 - $2.5091

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    17.0 mm
  • Key Type
    10.2 Triangular Insert
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    17.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Cam Material -Stainless Steel Maximum Grip : 26.0 mm | 1.024 in

20041939


Stock Levels
Request the lead time here
Attributes
  • Grip Length
    26.0 mm
  • Key Type
    7.0 mm Square Key
  • Maximum Grip
    26.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
  • Maximum Panel Thickness
    15.0 mm