This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $4.2432 - $4.7016 | Request the lead time here |
1.122 in
28.5 mm
|
|
Zinc Alloy
|
Black Powder Coated
|
|
3.0 mm Double Bit Key
|
||
| $5.7394 - $6.3594 | Request the lead time here |
0.335 in
8.5 mm
|
|
Zinc Alloy
|
Black Powder Coated
|
|
8.0 mm Square Key
|
||
| $4.0182 - $4.4524 | Request the lead time here |
0.571 in
14.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
5.0 mm Double Bit Key
|
||
| $3.2872 - $3.6423 | Request the lead time here |
0.728 in
18.5 mm
|
|
Zinc Alloy
|
Chrome Plated
|
|
8.0 mm Square Key
|
||
| $4.0248 - $4.4597 | Request the lead time here |
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
Zinc Alloy
|
Bright Chrome
|
0.236 in
6.0 mm
|
Keyed Alike
|
||
| $4.2858 - $4.7489 | Request the lead time here |
1.043 in
26.5 mm
|
|
Zinc Alloy
|
Chrome Plated
|
|
3.0 mm Double Bit Key
|
||
| $4.2858 - $4.7489 | 10 In stock |
1.043 in
26.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
5.0 mm Double Bit Key
|
||
| $4.0041 - $4.4366 | Request the lead time here |
0.571 in
14.5 mm
|
|
Zinc Alloy
|
Chrome Plated
|
|
Triangle Key
|
||
| $4.243 - $4.7014 | Request the lead time here |
1.043 in
26.5 mm
|
|
Zinc Alloy
|
Black Powder Coated
|
|
8.0 mm Triangle Key
|
||
| $8.4347 - $15.5377 | Request the lead time here |
0.571 in
14.5 mm
|
|
Zinc Alloy
|
Chrome Plated
|
|
Slotted Key
|
||
| $4.243 - $4.7014 | Request the lead time here |
1.043 in
26.5 mm
|
|
Zinc Alloy
|
Black Powder Coated
|
|
8.0 mm Square Key
|
||
| $4.8983 - $5.4275 | Request the lead time here |
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
3.0 mm Double Bit Key
|
||
| $4.2434 - $4.7018 | 7 In stock |
1.122 in
28.5 mm
|
|
Zinc Alloy
|
Chrome Plated
|
|
3.0 mm Double Bit Key
|
||
| $4.2862 - $4.7492 | Request the lead time here |
1.122 in
28.5 mm
|
|
Zinc Alloy
|
Chrome Plated
|
|
8.0 mm Triangle Key
|
||
| $4.2858 - $4.7489 | Request the lead time here |
0.335 in
8.5 mm
|
|
Zinc Alloy
|
Black Powder Coated
|
|
3.0 mm Double Bit Key
|
||
| $3.3573 - $3.72 | 10 In stock |
1.043 in
26.5 mm
|
|
Zinc Alloy
|
Chrome Plated
|
|
8.0 mm Triangle Key
|
||
| $8.521 - $15.6966 | Request the lead time here |
0.335 in
8.5 mm
|
|
Zinc Alloy
|
Chrome Plated
|
|
8.0 mm Triangle Key
|
||
| $2.9194 - $3.2348 | Request the lead time here |
0.571 in
14.5 mm
|
|
Zinc Alloy
|
Black Powder Coated
|
|
3.0 mm Double Bit Key
|
||
| $4.2861 - $4.7492 | Request the lead time here |
0.571 in
14.5 mm
|
|
Zinc Alloy
|
Chrome Plated
|
|
8.0 mm Triangle Key
|
||
| 060111547E | $4.2864 - $4.7495 | 10 In stock |
1.122 in
28.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
5.0 mm Double Bit Key
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue