Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.9536 - $2.1647 | Request the lead time here |
|
|
|
|
|
8.0 mm Square Key
|
||
| $2.8161 - $3.1203 | Request the lead time here |
|
|
|
|
|
8.0 mm Triangle Key
|
||
| $1.8618 - $2.0629 | 19 In stock |
|
|
|
|
|
3.0 mm Double Bit Key
|
||
| $4.4144 - $4.8913 | Request the lead time here |
|
|
|
|
|
|
||
| $3.0342 - $3.3619 | Request the lead time here |
|
|
|
|
|
|
||
| $4.4147 - $4.8917 | Request the lead time here |
|
|
|
|
|
8.0 mm Triangle Key
|
||
| $1.9536 - $2.1647 | Request the lead time here |
|
|
|
|
|
8.0 mm Square Key
|
||
| $3.0038 - $3.3283 | Request the lead time here |
|
|
|
|
|
5.0 mm Double Bit Key
|
||
| $3.0038 - $3.3283 | Request the lead time here |
|
|
|
|
|
8.0 mm Triangle Key
|
||
| $4.4148 - $4.8918 | Request the lead time here |
|
|
|
|
|
|
||
| $3.0342 - $3.3619 | Request the lead time here |
|
|
|
|
|
8.0 mm Square Key
|
||
| $3.2198 - $3.5676 | Request the lead time here |
|
|
Nylon
|
|
|
|
||
| $4.3709 - $4.8431 | Request the lead time here |
|
|
|
|
|
|
||
| $3.0342 - $3.3619 | Request the lead time here |
|
|
|
|
|
8.0 mm Square Key
|
||
| $3.0038 - $3.3283 | Request the lead time here |
|
|
|
|
|
|
||
| $50.1995 - $92.4728 | Request the lead time here |
|
|
304 Stainless Steel
|
|
|
5.0 mm Double Bit Key
|
||
| $1.9536 - $2.1647 | Request the lead time here |
|
|
|
|
|
|
||
| $3.7737 - $4.1814 | Request the lead time here |
|
|
Nylon
|
|
|
|
||
| $3.947 - $4.3734 | 5 In stock |
|
|
|
|
|
|
||
| $3.0342 - $3.3619 | Request the lead time here |
|
|
|
|
|
8.0 mm Square Key