Menu Search

Quarter Turn Locks - Easy Fixing

In production

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Material Finish Key Type Grip Range View
$5.535 - $6.1329 Request the lead time here
PA
Matt
8.0 mm Triangle Key
18.5 mm
Request the lead time here
PA6
Slotted Key
22.5 mm
$5.535 - $6.1329 Request the lead time here
PA
Matt
8.0 mm Square Key
22.5 mm
Request the lead time here
PA
Matt
Slotted Key
18.5 mm
Request the lead time here
PA
Matt
Slotted Key
18.5 mm
$5.535 - $6.1329 Request the lead time here
PA
Matt
8.0 mm Triangle Key
24.5 mm
$5.535 - $6.1329 Request the lead time here
PA
Matt
8.0 mm Square Key
24.5 mm
$5.535 - $6.1329 Request the lead time here
PA
Matt
8.0 mm Triangle Key
18.5 mm
  • of 4
Quarter Turn Lock - Maximum Grip - 18.5 mm | 0.728 in ; Handle Type - Keyed Handle ; Finish - Matt ; Key Type - 8.0 mm Triangle Key

7612012381290E

Price Range
$6.1329 - $5.535

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Finish
    Matt
  • Handle Type
    Keyed Handle
  • Material
    PA
  • Grip Range
    18.5 mm
Quarter Turn Latch Slotted Key; Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; PA6

7612012421292E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Handle Type
    Keyed Handle
  • Material
    PA6
  • Grip Range
    22.5 mm
Quarter Turn Latch - 8.0 mm Square Key; Maximum Grip - 22.5 mm | 0.886 in; PA

7612012282392E

Price Range
$6.1329 - $5.535

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Finish
    Matt
  • Handle Type
    Keyed Handle
  • Material
    PA
  • Grip Range
    22.5 mm
Quarter Turn Latch Slotted Key; Mounting Hole Length - 20.2 mm | 0.795 in; Mounting Hole Width - 22.2 mm | 0.874 in; PA

7612012422393E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Finish
    Matt
  • Handle Type
    Keyed Handle
  • Material
    PA
  • Grip Range
    18.5 mm
Quarter Turn Latch Slotted Key; Mounting Hole Length - 20.2 mm | 0.795 in; Mounting Hole Width - 22.2 mm | 0.874 in; PA

7612012421293E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Finish
    Matt
  • Handle Type
    Keyed Handle
  • Material
    PA
  • Grip Range
    18.5 mm
Quarter Turn Lock - Maximum Grip - 24.5 mm | 0.965 in ; Handle Type - Keyed Handle ; Finish - Matt ; Key Type - 8.0 mm Triangle Key

7612012381291E

Price Range
$6.1329 - $5.535

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Finish
    Matt
  • Handle Type
    Keyed Handle
  • Material
    PA
  • Grip Range
    24.5 mm
Quarter Turn Latch - 8.0 mm Square Key; Maximum Grip - 24.5 mm | 0.965 in; PA

7612012281291E

Price Range
$6.1329 - $5.535

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Finish
    Matt
  • Handle Type
    Keyed Handle
  • Material
    PA
  • Grip Range
    24.5 mm
Quarter Turn Lock - Maximum Grip - 18.5 mm | 0.728 in ; Handle Type - Keyed Handle ; Finish - Matt ; Key Type - 8.0 mm Triangle Key

7612012381293E

Price Range
$6.1329 - $5.535

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Finish
    Matt
  • Handle Type
    Keyed Handle
  • Material
    PA
  • Grip Range
    18.5 mm