IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| $39.9608 - $44.2779 | Request the lead time here |
Stainless Steel
|
|
|
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
1.122 in
28.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| $5.8279 - $6.4576 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Square Key
|
0.965 in
24.5 mm
|
||
| $5.8279 - $6.4576 | Request the lead time here |
Die Cast Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
0.728 in
18.5 mm
|
||
| $5.8279 - $6.4576 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Triangle Key
|
1.043 in
26.5 mm
|
||
| Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
Slotted Key
|
0.965 in
24.5 mm
|
|||
| $6.0499 - $6.7035 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
3.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| $6.0499 - $6.7035 | Request the lead time here |
Die Cast Zinc Alloy
|
Chrome Plated
|
Slotted Key
|
1.122 in
28.5 mm
|
||
| $5.8279 - $6.4576 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| $5.8279 - $6.4576 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Triangle Key
|
0.335 in
8.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
1.122 in
28.5 mm
|
||
| $38.3045 - $42.4426 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.965 in
24.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.965 in
24.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue