Menu Search

Quick Release Plugs

In stock

Quick Release Plugs are designed to remain attached to the hose while providing secure and sealing solutions. They are male fittings for the ISO A and ISO B series. They provide great protection against dirt, moisture, and corrosion and prevent leaks.

They also feature a quick-release mechanism that makes installing them simple without additional tools. It can withstand temperatures from -40C to 135C and is commonly used in automotive, electronics, manufacturing, and hydraulic systems applications.

  • Material: TPE
  • Colour:Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Inner Ring Inside Diameter Thread Size Plug Diameter View
$2.085 - $3.8406 Request the lead time here
44.0 mm
40.5 mm
$1.8427 - $3.3945 20 In stock
28.0 mm
25.7 mm
$1.684 - $6.4348 13 In stock
28.0 mm
23.6 mm
$1.8945 - $7.2391 14 In stock
38.0 mm
36.5 mm
$1.8288 - $3.369 9 In stock
23.0 mm
18.3 mm
$1.9682 - $3.6257 159 In stock
36.0 mm
29.0 mm
$1.585 - $2.9197 12 In stock
20.0 mm
12.7 mm
$1.6208 - $2.9858 Request the lead time here
23.0 mm
15.5 mm
$1.9247 - $3.5454 Request the lead time here
37.0 mm
32.7 mm
$1.5787 - $6.0326 22 In stock
23.0 mm
20.0 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO B ; ; TPE ; Red

499775

Price Range
$3.8406 - $2.085

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    44.0 mm
  • Plug Diameter
    40.5 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO B ; ; TPE ; Red

499773

Price Range
$3.3945 - $1.8427

Stock Levels
20 In stock
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    28.0 mm
  • Plug Diameter
    25.7 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO A ; ; TPE ; Red

499768

Price Range
$6.4348 - $1.684

Stock Levels
13 In stock
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    28.0 mm
  • Plug Diameter
    23.6 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO A ; ; TPE ; Red

499770

Price Range
$7.2391 - $1.8945

Stock Levels
14 In stock
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    38.0 mm
  • Plug Diameter
    36.5 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO A ; ; TPE ; Red

499767

Price Range
$3.369 - $1.8288

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    23.0 mm
  • Plug Diameter
    18.3 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO A ; ; TPE ; Red

499769

Price Range
$3.6257 - $1.9682

Stock Levels
159 In stock
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    36.0 mm
  • Plug Diameter
    29.0 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO A ; ; TPE ; Red

499766

Price Range
$2.9197 - $1.585

Stock Levels
12 In stock
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    20.0 mm
  • Plug Diameter
    12.7 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO B ; ; TPE ; Red

499771

Price Range
$2.9858 - $1.6208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    23.0 mm
  • Plug Diameter
    15.5 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO B ; ; TPE ; Red

499774

Price Range
$3.5454 - $1.9247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    37.0 mm
  • Plug Diameter
    32.7 mm
Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO B ; ; TPE ; Red

499772

Price Range
$6.0326 - $1.5787

Stock Levels
22 In stock
Attributes
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Inner Ring Inside Diameter
    23.0 mm
  • Plug Diameter
    20.0 mm