Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.
The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Material: Steel Series Code: SR37360
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h1 | d4 | d3 | d1 | d2 | k | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
|
6.7
|
16.0
|
M6
|
24.0
|
|
|||
| Request the lead time here |
|
11.0
|
28.0
|
M10
|
36.0
|
|
|||
| $67.4505 - $74.7375 | Request the lead time here |
|
13.0
|
32.0
|
M12
|
40.0
|
|
||
| $37.8918 - $41.9853 | Request the lead time here |
|
8.7
|
20.0
|
M8
|
30.0