Ratchet Rivets are comprised of two identical parts that grip together to form a quick and convenient fastening. They act as a special cushioning washer for larger surfaces, and are ideal for rotating applications, such as rotating sheets.
These useful rivets require no tools, screws or other component parts to install - simply snap two of the rivets together by hand to form a single fastening assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Style | Head Diameter | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1501 - $0.1664 | 20 In stock | 
0.28 in
 
7.1 mm
 | 
Natural
 | 
Nylon
 |  | 
0.402 in
 
10.2 mm
 | 
0.78 in
 
19.8 mm
 | 
1.374 in
 
34.9 mm
 | ||
| $0.1151 - $0.1275 | Request the lead time here | 
0.28 in
 
7.1 mm
 | 
Natural
 | 
Nylon
 |  | 
0.752 in
 
19.1 mm
 | 
0.5 in
 
12.7 mm
 | 
0.811 in
 
20.6 mm
 | ||
| $0.0877 - $0.0972 | 912 In stock | 
0.28 in
 
7.1 mm
 | 
Natural
 | 
Nylon
 |  | 
0.402 in
 
10.2 mm
 | 
0.236 in
 
6.0 mm
 | 
0.295 in
 
7.5 mm
 | ||
| $0.0898 - $0.0996 | 18 In stock | 
0.28 in
 
7.1 mm
 | 
Natural
 | 
Nylon
 |  | 
0.402 in
 
10.2 mm
 | 
0.5 in
 
12.7 mm
 | 
0.811 in
 
20.6 mm
 | ||
| $0.1385 - $0.1534 | 9 In stock | 
0.28 in
 
7.1 mm
 | 
Natural
 | 
Nylon
 |  | 
0.752 in
 
19.1 mm
 | 
0.346 in
 
8.8 mm
 | 
0.504 in
 
12.8 mm
 | ||
| $0.0898 - $0.0996 | 3510 In stock | 
0.28 in
 
7.1 mm
 | 
Natural
 | 
Nylon
 |  | 
0.402 in
 
10.2 mm
 | 
0.346 in
 
8.8 mm
 | 
0.504 in
 
12.8 mm
 | ||
| $0.124 - $0.1374 | Request the lead time here | 
0.28 in
 
7.1 mm
 | 
Natural
 | 
Nylon
 |  | 
0.752 in
 
19.1 mm
 | 
0.78 in
 
19.8 mm
 | 
1.374 in
 
34.9 mm
 | ||
| $0.1582 - $0.1753 | 6017 In stock | 
0.28 in
 
7.1 mm
 | 
Natural
 | 
Nylon
 |  | 
0.752 in
 
19.1 mm
 | 
0.236 in
 
6.0 mm
 | 
0.295 in
 
7.5 mm
 | ||
| $0.135 - $0.1422 | 54 In stock | 
0.197 in
 
5.0 mm
 | 
Black
 | 
Nylon
 |  | 
0.472 in
 
12.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.512 in
 
13.0 mm
 | ||
| $0.1039 - $0.1093 | 558 In stock | 
0.197 in
 
5.0 mm
 | 
White
 | 
Nylon
 |  | 
0.472 in
 
12.0 mm
 | 
0.209 in
 
5.3 mm
 | 
0.295 in
 
7.5 mm
 | ||
| $0.3417 - $0.3596 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
White
 | 
Nylon
 |  | 
0.787 in
 
20.0 mm
 | 
0.343 in
 
8.7 mm
 | 
0.453 in
 
11.5 mm
 | ||
| $0.0994 - $0.1046 | 27 In stock | 
0.197 in
 
5.0 mm
 | 
Black
 | 
Nylon
 |  | 
0.472 in
 
12.0 mm
 | 
0.209 in
 
5.3 mm
 | 
0.295 in
 
7.5 mm
 | ||
| $0.1173 - $0.1235 | 39 In stock | 
0.197 in
 
5.0 mm
 | 
Black
 | 
Nylon
 |  | 
0.472 in
 
12.0 mm
 | 
0.512 in
 
13.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.1415 - $0.1489 | Request the lead time here | 
0.276 in
 
7.0 mm
 | 
Black
 | 
Nylon
 |  | 
0.472 in
 
12.0 mm
 | 
0.512 in
 
13.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.2532 - $0.2666 | Request the lead time here | 
0.197 in
 
5.0 mm
 | 
Black
 | 
Nylon
 |  | 
0.748 in
 
19.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.512 in
 
13.0 mm
 | ||
| $0.2526 - $0.2659 | Request the lead time here | 
0.197 in
 
5.0 mm
 | 
White
 | 
Nylon
 |  | 
0.472 in
 
12.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.512 in
 
13.0 mm
 | ||
| $0.1594 - $0.1678 | 26 In stock | 
0.197 in
 
5.0 mm
 | 
Black
 | 
Nylon
 |  | 
0.472 in
 
12.0 mm
 | 
0.787 in
 
20.0 mm
 | 
1.339 in
 
34.0 mm
 | ||
| $0.1307 - $0.1375 | 1016 In stock | 
0.197 in
 
5.0 mm
 | 
Black
 | 
Nylon
 |  | 
0.748 in
 
19.0 mm
 | 
0.512 in
 
13.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.1394 - $0.1467 | Request the lead time here | 
0.197 in
 
5.0 mm
 | 
Black
 | 
Nylon
 |  | 
0.472 in
 
12.0 mm
 | 
0.787 in
 
20.0 mm
 | 
1.339 in
 
34.0 mm
 | ||
| $0.2632 - $0.2772 | Request the lead time here | 
0.197 in
 
5.0 mm
 | 
White
 | 
Nylon
 |  | 
0.472 in
 
12.0 mm
 | 
0.787 in
 
20.0 mm
 | 
1.339 in
 
34.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue