Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are comprised of two identical parts that grip together to form a quick and convenient fastening. They act as a special cushioning washer for larger surfaces, and are ideal for rotating applications, such as rotating sheets.

These useful rivets require no tools, screws or other component parts to install - simply snap two of the rivets together by hand to form a single fastening assembly.

  • Slotted and Non slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Nylon 6/6
  • Colours: Natural, Black and White
  • UL94 V-2 Flame Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Style Head Diameter Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness View
$0.1214 - $0.1279 Request the lead time here
5.0 mm
White
Nylon
12.0 mm
5.3 mm
7.5 mm
$0.1796 - $0.1891 Request the lead time here
5.0 mm
White
Nylon
12.0 mm
9.0 mm
13.0 mm
$0.1695 - $0.1786 30 In stock
5.0 mm
White
Nylon
12.0 mm
20.0 mm
34.0 mm
$0.1758 - $0.185 28 In stock
5.0 mm
White
Nylon
19.0 mm
9.0 mm
13.0 mm
$0.1144 - $0.1204 Request the lead time here
5.0 mm
White
Nylon
12.0 mm
13.0 mm
20.0 mm
$0.1174 - $0.1236 Request the lead time here
5.0 mm
White
Nylon
12.0 mm
18.0 mm
28.0 mm
$0.0674 - $0.071 56 In stock
5.0 mm
Black
Nylon
12.0 mm
9.0 mm
13.0 mm
$0.1175 - $0.1237 24 In stock
5.0 mm
White
Nylon
12.0 mm
18.0 mm
28.0 mm
$0.1679 - $0.1768 Request the lead time here
5.0 mm
Black
Nylon
19.0 mm
5.3 mm
7.5 mm
$0.1492 - $0.157 Request the lead time here
5.0 mm
White
Nylon
19.0 mm
5.3 mm
7.5 mm
$0.1157 - $0.1219 Request the lead time here
5.0 mm
Black
Nylon
19.0 mm
20.0 mm
34.0 mm
$0.1174 - $0.1236 58 In stock
5.0 mm
Black
Nylon
12.0 mm
18.0 mm
28.0 mm
$0.1187 - $0.125 Request the lead time here
5.0 mm
White
Nylon
12.0 mm
13.0 mm
20.0 mm
$0.1317 - $0.1387 38 In stock
5.0 mm
White
Nylon
19.0 mm
13.0 mm
20.0 mm
$0.298 - $0.3137 Request the lead time here
10.0 mm
White
Nylon
20.0 mm
18.0 mm
25.0 mm
$0.1463 - $0.154 31 In stock
10.0 mm
Black
Nylon
20.0 mm
18.0 mm
25.0 mm
$0.1403 - $0.1477 Request the lead time here
5.0 mm
Black
Nylon
12.0 mm
5.3 mm
7.5 mm
$0.1804 - $0.19 22 In stock
5.0 mm
White
Nylon
19.0 mm
20.0 mm
34.0 mm
$0.1123 - $0.1183 Request the lead time here
5.0 mm
Black
Nylon
12.0 mm
13.0 mm
20.0 mm
$0.2355 - $0.248 22 In stock
10.0 mm
Black
Nylon
20.0 mm
8.7 mm
11.5 mm
  • of 2
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8100670008VR

Price Range
$0.1279 - $0.1214

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

8100680008VR

Price Range
$0.1891 - $0.1796

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 20.0 - 34.0 mm | 0.787 - 1.339 in

8110700008VR

Price Range
$0.1786 - $0.1695

Stock Levels
30 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

8130680008VR

Price Range
$0.185 - $0.1758

Stock Levels
28 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8100690008VR

Price Range
$0.1204 - $0.1144

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 18.0 - 28.0 mm | 0.709 - 1.102 in

8110660008VR

Price Range
$0.1236 - $0.1174

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    18.0 - 28.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

8110680001VR

Price Range
$0.071 - $0.0674

Stock Levels
56 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 18.0 - 28.0 mm | 0.709 - 1.102 in

8100660008VR

Price Range
$0.1237 - $0.1175

Stock Levels
24 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    18.0 - 28.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8130670001VR

Price Range
$0.1768 - $0.1679

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8130670008VR

Price Range
$0.157 - $0.1492

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 20.0 - 34.0 mm | 0.787 - 1.339 in

8130700001VR

Price Range
$0.1219 - $0.1157

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 18.0 - 28.0 mm | 0.709 - 1.102 in

8110660001VR

Price Range
$0.1236 - $0.1174

Stock Levels
58 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    18.0 - 28.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8110690008VR

Price Range
$0.125 - $0.1187

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8130690008VR

Price Range
$0.1387 - $0.1317

Stock Levels
38 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 18.0 - 25.0 mm | 0.709 - 0.984 in

8170840108VR

Price Range
$0.3137 - $0.298

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 18.0 - 25.0 mm | 0.709 - 0.984 in

8170840101VR

Price Range
$0.154 - $0.1463

Stock Levels
31 In stock
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8100670001VR

Price Range
$0.1477 - $0.1403

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 20.0 - 34.0 mm | 0.787 - 1.339 in

8130700008VR

Price Range
$0.19 - $0.1804

Stock Levels
22 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8100690001VR

Price Range
$0.1183 - $0.1123

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 8.7 - 11.5 mm | 0.343 - 0.453 in

8170820101VR

Price Range
$0.248 - $0.2355

Stock Levels
22 In stock
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    8.7 - 11.5 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm