Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Recessed Handles are a type of concealed pull handle that have a screw mount design, and can be mounted flush to a door or panel with mounting studs.
The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space. These strong handles can be mounted vertically or horizontally, making them a highly versatile option that's suitable for an array of applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Width | Overall Length | Number of Mounting Holes | Handle Material | Mounting Hole Length | Recessed Shape/Style | Handle Colour | View | |
---|---|---|---|---|---|---|---|---|---|---|
$5.888 - $6.5241 | Request the lead time here |
1.594 in
40.5 mm
|
4.016 in
102.0 mm
|
4
|
ABS
|
3.563 in
90.5 mm
|
Trapeze
|
Grey
|
||
Request the lead time here |
2.315 in
58.8 mm
|
5.157 in
131.0 mm
|
4
|
ABS
|
4.409 in
112.0 mm
|
Rectangular
|
Black
|
|||
$2.2066 - $2.445 | Request the lead time here |
1.594 in
40.5 mm
|
4.016 in
102.0 mm
|
4
|
ABS
|
3.563 in
90.5 mm
|
Trapeze
|
Black
|
||
$4.3341 - $4.8024 | Request the lead time here |
0.661 in
16.8 mm
|
3.937 in
100.0 mm
|
2
|
Die Cast Zinc Alloy
|
3.307 in
84.0 mm
|
Rectangular
|
Grey
|
||
$2.7922 - $3.0939 | Request the lead time here |
0.63 in
16.0 mm
|
3.189 in
81.0 mm
|
2
|
PA
|
2.992 in
76.0 mm
|
Rectangular
|
Black
|
||
$110.523 - $122.4631 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Stainless Steel
|
5.276 in
134.0 mm
|
Rectangular
|
|
||
$102.5097 - $113.5841 | Request the lead time here |
1.929 in
49.0 mm
|
6.693 in
170.0 mm
|
4
|
Steel
|
6.063 in
154.0 mm
|
Rectangular
|
Black
|
||
$69.1714 - $76.6441 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
$26.3833 - $29.2336 | Request the lead time here |
|
5 in
127.0 mm
|
|
|
|
Rectangular
|
|
||
$64.2575 - $71.1994 | Request the lead time here |
2.087 in
53.0 mm
|
6.102 in
155.0 mm
|
4
|
Stainless Steel
|
5.039 in
128.0 mm
|
Rectangular
|
|
||
$115.8903 - $128.4104 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Stainless Steel
|
5.276 in
134.0 mm
|
Rectangular
|
Grey
|
||
$65.3159 - $72.3722 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
Black
|
||
$61.0825 - $67.6814 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
$41.8808 - $46.4053 | Request the lead time here |
|
6.102 in
155.0 mm
|
|
|
|
Rectangular
|
|
||
$58.2098 - $64.4983 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
$102.5097 - $113.5841 | Request the lead time here |
1.929 in
49.0 mm
|
6.693 in
170.0 mm
|
4
|
Steel
|
6.063 in
154.0 mm
|
Rectangular
|
Silver
|
||
$107.7259 - $119.3639 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Steel
|
5.276 in
134.0 mm
|
Rectangular
|
Black
|
||
$113.2444 - $125.4786 | Request the lead time here |
1.929 in
49.0 mm
|
6.693 in
170.0 mm
|
4
|
Stainless Steel
|
6.063 in
154.0 mm
|
Rectangular
|
|
||
$110.3718 - $122.2956 | Request the lead time here |
1.929 in
49.0 mm
|
6.693 in
170.0 mm
|
4
|
Steel
|
6.063 in
154.0 mm
|
Rectangular
|
Silver
|
||
$110.3718 - $122.2956 | Request the lead time here |
1.929 in
49.0 mm
|
6.693 in
170.0 mm
|
4
|
Steel
|
6.063 in
154.0 mm
|
Rectangular
|
Black
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue