Menu Search

Recessed Handles - Screw Mount

In stock

Recessed Handles are a type of concealed pull handle that have a screw mount design, and can be mounted flush to a door or panel with mounting studs.

The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space. These strong handles can be mounted vertically or horizontally, making them a highly versatile option that's suitable for an array of applications.

  • Fixed using M6 (self-tapping) screws
  • Handle Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Handle Finish options: No Finish, Chrome Plated and Sand Grain
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
47 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Overall Length Number of Mounting Holes Handle Material Mounting Hole Length Recessed Shape/Style Handle Colour View
$5.888 - $6.5241 Request the lead time here
40.5 mm
102.0 mm
4
ABS
90.5 mm
Trapeze
Grey
Request the lead time here
58.8 mm
131.0 mm
4
ABS
112.0 mm
Rectangular
Black
$2.2066 - $2.445 Request the lead time here
40.5 mm
102.0 mm
4
ABS
90.5 mm
Trapeze
Black
$4.3341 - $4.8024 Request the lead time here
16.8 mm
100.0 mm
2
Die Cast Zinc Alloy
84.0 mm
Rectangular
Grey
$2.7922 - $3.0939 Request the lead time here
16.0 mm
81.0 mm
2
PA
76.0 mm
Rectangular
Black
$110.523 - $122.4631 Request the lead time here
49.0 mm
150.0 mm
4
Stainless Steel
134.0 mm
Rectangular
$102.5097 - $113.5841 Request the lead time here
49.0 mm
170.0 mm
4
Steel
154.0 mm
Rectangular
Black
$69.1714 - $76.6441 Request the lead time here
124.0 mm
2
Stainless Steel
60.0 mm
Rectangular
$26.3833 - $29.2336 Request the lead time here
127.0 mm
Rectangular
$64.2575 - $71.1994 Request the lead time here
53.0 mm
155.0 mm
4
Stainless Steel
128.0 mm
Rectangular
$115.8903 - $128.4104 Request the lead time here
49.0 mm
150.0 mm
4
Stainless Steel
134.0 mm
Rectangular
Grey
$65.3159 - $72.3722 Request the lead time here
124.0 mm
2
Stainless Steel
60.0 mm
Rectangular
Black
$61.0825 - $67.6814 Request the lead time here
124.0 mm
2
Stainless Steel
60.0 mm
Rectangular
$41.8808 - $46.4053 Request the lead time here
155.0 mm
Rectangular
$58.2098 - $64.4983 Request the lead time here
124.0 mm
2
Stainless Steel
60.0 mm
Rectangular
$102.5097 - $113.5841 Request the lead time here
49.0 mm
170.0 mm
4
Steel
154.0 mm
Rectangular
Silver
$107.7259 - $119.3639 Request the lead time here
49.0 mm
150.0 mm
4
Steel
134.0 mm
Rectangular
Black
$113.2444 - $125.4786 Request the lead time here
49.0 mm
170.0 mm
4
Stainless Steel
154.0 mm
Rectangular
$110.3718 - $122.2956 Request the lead time here
49.0 mm
170.0 mm
4
Steel
154.0 mm
Rectangular
Silver
$110.3718 - $122.2956 Request the lead time here
49.0 mm
170.0 mm
4
Steel
154.0 mm
Rectangular
Black
  • of 3
Recessed Handle 102.0 mm 15.0 mm ABS Grey

57428

Price Range
$6.5241 - $5.888

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    102.0 mm
  • Overall Width
    52.0 mm
  • Overall Height
    15.0 mm
  • Number of Mounting Holes
    4
  • Screw Hole Diameter
    3.0 mm
Recessed Handle 131.0 mm 58.0 mm ABS Black

47420


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    131.0 mm
  • Overall Width
    79.0 mm
  • Overall Height
    58.0 mm
  • Number of Mounting Holes
    4
  • Screw Hole Diameter
    3.5 mm
Recessed Handle 102.0 mm 15.0 mm ABS Black

57420

Price Range
$2.445 - $2.2066

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    102.0 mm
  • Overall Width
    52.0 mm
  • Overall Height
    15.0 mm
  • Number of Mounting Holes
    4
  • Screw Hole Diameter
    3.0 mm
Recessed Handle - Die Cast Zinc Alloy ; Grey ; Overall Length 100.0 mm | 3.937 in

20021696

Price Range
$4.8024 - $4.3341

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    20.0 mm
  • Overall Height
    38.5 mm
  • Number of Mounting Holes
    2
  • Screw Hole Diameter
    3.5 mm
Recessed Handle - PA ; Black ; Overall Length 81.0 mm | 3.189 in

20021702

Price Range
$3.0939 - $2.7922

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    81.0 mm
  • Overall Width
    20.5 mm
  • Overall Height
    65.0 mm
  • Number of Mounting Holes
    2
  • Screw Hole Diameter
    7.2 mm
Recessed Handle - Overall Length - 150.0 mm | 5.906 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504609

Price Range
$122.4631 - $110.523

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    134.0 mm
Recessed Handle - Overall Length - 170.0 mm | 6.693 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504613

Price Range
$113.5841 - $102.5097

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    170.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    154.0 mm
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504626

Price Range
$76.6441 - $69.1714

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    2
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Snap Mount Pull Handle; Overall Length : 127.0 mm | 5 in; Steel; Black

1505029

Price Range
$29.2336 - $26.3833

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    127.0 mm
  • Handle Style
    Snap Mount Pull Handle
  • Recessed Shape/Style
    Rectangular
  • Mount Type
    Screw Mount
  • Full Material
    Steel
Recessed Handle - Overall Length - 155.0 mm | 6.102 in ; Handle Style - Flush ; Handle Style - Flush ; Recessed Shape/Style - Rectangular

1505039

Price Range
$71.1994 - $64.2575

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    155.0 mm
  • Overall Width
    80.0 mm
  • Number of Mounting Holes
    4
  • Screw Hole Diameter
    5.5 mm
  • Mounting Hole Length
    128.0 mm
Recessed Handle - Overall Length - 150.0 mm | 5.906 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504608

Price Range
$128.4104 - $115.8903

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    134.0 mm
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504620

Price Range
$72.3722 - $65.3159

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    2
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504629

Price Range
$67.6814 - $61.0825

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    2
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Snap Mount Pull Handle; Overall Length : 155.0 mm | 6.102 in; Steel; Black

1505035

Price Range
$46.4053 - $41.8808

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    155.0 mm
  • Handle Style
    Snap Mount Pull Handle
  • Recessed Shape/Style
    Rectangular
  • Mount Type
    Screw Mount
  • Full Material
    Steel
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504623

Price Range
$64.4983 - $58.2098

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    2
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Overall Length - 170.0 mm | 6.693 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504611

Price Range
$113.5841 - $102.5097

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    170.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    154.0 mm
Recessed Handle - Overall Length - 150.0 mm | 5.906 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504606

Price Range
$119.3639 - $107.7259

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    134.0 mm
Recessed Handle - Overall Length - 170.0 mm | 6.693 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504617

Price Range
$125.4786 - $113.2444

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    170.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    154.0 mm
Recessed Handle - Overall Length - 170.0 mm | 6.693 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504612

Price Range
$122.2956 - $110.3718

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    170.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    154.0 mm
Recessed Handle - Overall Length - 170.0 mm | 6.693 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504614

Price Range
$122.2956 - $110.3718

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    170.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    154.0 mm