Recessed Handles are a type of concealed pull handle that have a screw mount design, and can be mounted flush to a door or panel with mounting studs.
The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space. These strong handles can be mounted vertically or horizontally, making them a highly versatile option that's suitable for an array of applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Width | Overall Length | Number of Mounting Holes | Handle Material | Mounting Hole Length | Recessed Shape/Style | Handle Colour | View | |
---|---|---|---|---|---|---|---|---|---|---|
$61.0825 - $67.6814 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
$41.8808 - $46.4053 | Request the lead time here |
|
6.102 in
155.0 mm
|
|
|
|
Rectangular
|
|
||
$5.888 - $6.5241 | Request the lead time here |
1.594 in
40.5 mm
|
4.016 in
102.0 mm
|
4
|
ABS
|
3.563 in
90.5 mm
|
Trapeze
|
Grey
|
||
Request the lead time here |
2.315 in
58.8 mm
|
5.157 in
131.0 mm
|
4
|
ABS
|
4.409 in
112.0 mm
|
Rectangular
|
Black
|
|||
$2.2066 - $2.445 | Request the lead time here |
1.594 in
40.5 mm
|
4.016 in
102.0 mm
|
4
|
ABS
|
3.563 in
90.5 mm
|
Trapeze
|
Black
|
||
$36.9475 - $68.0611 | Request the lead time here |
1.614 in
41.0 mm
|
5.236 in
133.0 mm
|
4
|
GF PA
|
4.488 in
114.0 mm
|
Rectangular
|
Black
|
||
Request the lead time here |
1.614 in
41.0 mm
|
5.236 in
133.0 mm
|
4
|
PA6 GF
|
4.488 in
114.0 mm
|
Rectangular
|
Black
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue