Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Recessed Handles easily snap fit into a rectangular hole. Quickly installed by simply pushing the handle into the mounting hole. The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.
Our range includes a deep grip handle that is compact and ergonomically designed, and benefits from a 750N/Pair carrying capacity. This range has options that come with spring clips for mounting for mounting on the internal wall. Our range also features low-profile handles that are UL94 HB flame rated. Options with a key lock cylinder are available.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Handle Shape | Colour | Handle Material | Bore Depth | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$27.1215 - $30.0515 | Request the lead time here |
7.362 in
187.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.11 in
79.0 mm
|
||
$1.6826 - $1.8644 | 18 In stock |
5.346 in
135.8 mm
|
|
Black
|
ABS
|
0.65 in
16.5 mm
|
1.417 in
36.0 mm
|
||
$5.4128 - $5.9975 | Request the lead time here |
3.543 in
90.0 mm
|
Rectangular
|
Grey
|
ABS
|
|
1.575 in
40.0 mm
|
||
$4.0833 - $4.5243 | Request the lead time here |
7.362 in
187.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.11 in
79.0 mm
|
||
$5.8857 - $6.5216 | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
ABS
|
|
2.205 in
56.0 mm
|
||
$5.4128 - $5.9975 | Request the lead time here |
3.543 in
90.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.575 in
40.0 mm
|
||
$5.8857 - $6.5216 | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Grey
|
ABS
|
|
2.205 in
56.0 mm
|
||
$1.2153 - $1.3465 | Request the lead time here |
3.634 in
92.3 mm
|
|
Black
|
ABS
|
0.65 in
16.5 mm
|
1.417 in
36.0 mm
|
||
$3.4681 - $3.8428 | Request the lead time here |
5.846 in
148.5 mm
|
Rectangular
|
Black
|
PA
|
|
3.346 in
85.0 mm
|
||
$0.5504 - $0.6099 | Request the lead time here |
4.394 in
111.6 mm
|
Rectangular
|
Black
|
ABS
|
|
1.654 in
42.0 mm
|
||
$0.5965 - $0.661 | Request the lead time here |
4.37 in
111.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.701 in
43.2 mm
|
||
$0.781 - $0.8654 | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
PA
|
|
2.48 in
63.0 mm
|
||
$3.4736 - $3.849 | Request the lead time here |
3.78 in
96.0 mm
|
Rectangular
|
Black
|
ABS
|
|
2.205 in
56.0 mm
|
||
$16.0897 - $17.8279 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Grey
|
PA
|
|
3.74 in
95.0 mm
|
||
$13.3788 - $14.8242 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Grey
|
PA
|
|
1.969 in
50.0 mm
|
||
$17.4975 - $19.3877 | Request the lead time here |
3.543 in
90.0 mm
|
Rectangular
|
Grey
|
PA
|
|
2.874 in
73.0 mm
|
||
$1.2447 - $1.3792 | 376 In stock |
5.354 in
136.0 mm
|
Rectangular
|
Black
|
PA
|
|
1.496 in
38.0 mm
|
||
$5.1653 - $5.7234 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.74 in
95.0 mm
|
||
$2.7078 - $3.0004 | Request the lead time here |
3.661 in
93.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.417 in
36.0 mm
|
||
$2.8894 - $3.2016 | Request the lead time here |
5.354 in
136.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.417 in
36.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue