Our range of Recessed Handles easily snap fit into a rectangular hole. Quickly installed by simply pushing the handle into the mounting hole. The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.
Our range includes a deep grip handle that is compact and ergonomically designed, and benefits from a 750N/Pair carrying capacity. This range has options that come with spring clips for mounting for mounting on the internal wall. Our range also features low-profile handles that are UL94 HB flame rated. Options with a key lock cylinder are available.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Handle Shape | Colour | Handle Material | Bore Depth | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$1.6826 - $1.8644 | 18 In stock |
5.346 in
135.8 mm
|
|
Black
|
ABS
|
0.65 in
16.5 mm
|
1.417 in
36.0 mm
|
||
$27.1215 - $30.0515 | Request the lead time here |
7.362 in
187.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.11 in
79.0 mm
|
||
$1.2153 - $1.3465 | Request the lead time here |
3.634 in
92.3 mm
|
|
Black
|
ABS
|
0.65 in
16.5 mm
|
1.417 in
36.0 mm
|
||
$0.5965 - $0.661 | Request the lead time here |
4.37 in
111.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.701 in
43.2 mm
|
||
$0.781 - $0.8654 | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
PA
|
|
2.48 in
63.0 mm
|
||
$0.5504 - $0.6099 | Request the lead time here |
4.394 in
111.6 mm
|
Rectangular
|
Black
|
ABS
|
|
1.654 in
42.0 mm
|
||
$3.4681 - $3.8428 | Request the lead time here |
5.846 in
148.5 mm
|
Rectangular
|
Black
|
PA
|
|
3.346 in
85.0 mm
|
||
$5.8857 - $6.5216 | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
ABS
|
|
2.205 in
56.0 mm
|
||
$4.0833 - $4.5243 | Request the lead time here |
7.362 in
187.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.11 in
79.0 mm
|
||
$5.8857 - $6.5216 | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Grey
|
ABS
|
|
2.205 in
56.0 mm
|
||
$5.4128 - $5.9975 | Request the lead time here |
3.543 in
90.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.575 in
40.0 mm
|
||
$5.4128 - $5.9975 | Request the lead time here |
3.543 in
90.0 mm
|
Rectangular
|
Grey
|
ABS
|
|
1.575 in
40.0 mm
|
||
$2.8894 - $3.2016 | Request the lead time here |
5.354 in
136.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.417 in
36.0 mm
|
||
$2.7078 - $3.0004 | Request the lead time here |
3.661 in
93.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.417 in
36.0 mm
|
||
$2.6085 - $2.8903 | Request the lead time here |
3.661 in
93.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.417 in
36.0 mm
|
||
$1.2447 - $1.3792 | 376 In stock |
5.354 in
136.0 mm
|
Rectangular
|
Black
|
PA
|
|
1.496 in
38.0 mm
|
||
$5.1654 - $5.7235 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.74 in
95.0 mm
|
||
$5.1653 - $5.7234 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.74 in
95.0 mm
|
||
$16.0897 - $17.8279 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Grey
|
PA
|
|
3.74 in
95.0 mm
|
||
$3.4736 - $3.849 | Request the lead time here |
3.78 in
96.0 mm
|
Rectangular
|
Black
|
ABS
|
|
2.205 in
56.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue