Menu Search

Recessed Handles - Snap In

In stock

Our range of Recessed Handles easily snap fit into a rectangular hole. Quickly installed by simply pushing the handle into the mounting hole. The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.

Our range includes a deep grip handle that is compact and ergonomically designed, and benefits from a 750N/Pair carrying capacity. This range has options that come with spring clips for mounting for mounting on the internal wall. Our range also features low-profile handles that are UL94 HB flame rated. Options with a key lock cylinder are available.

  • Materials: Acrylonitrile Butadiene Styrene (ABS) and Polyamide (PA)
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Item Code Price range Availability Overall Length Handle Shape Colour Handle Material Bore Depth Overall Height View
$3.4736 - $3.849 Request the lead time here
96.0 mm
Rectangular
Black
ABS
56.0 mm
$13.3788 - $14.8242 Request the lead time here
120.0 mm
Rectangular
Grey
PA
50.0 mm
  • of 2
Recessed Handle - Handle Style - Snap fit pull handle ; Colour - Black ; Overall Height : 56.0 mm | 2.205 in ; Overall Length : 96.0 mm | 3.78 in

074E

Price Range
$3.849 - $3.4736

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    96.0 mm
  • Overall Height
    56.0 mm
  • Handle Shape
    Rectangular
  • Handle Style
    Snap fit pull handle
  • Mount Type
    Clip On
Recessed Handle - Snap fit pull handle; Overall Height : 50.0 mm | 1.969 in; Overall Length : 120.0 mm | 4.724 in; Technopolymer; Grey

1218969

Price Range
$14.8242 - $13.3788

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    120.0 mm
  • Overall Height
    50.0 mm
  • Overall Depth
    17.5 mm
  • Handle Shape
    Rectangular
  • Handle Style
    Snap fit pull handle