Menu Search

Rectangular Inserts & Glides

In stock

Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

Our extensive range is available in a choice of sizes and colour options.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Grey and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Head Width Colour Material Head Length Compatible Tube Gauge View
20 In stock
25.4 mm
Grey
LDPE - PIR
50.8 mm
1.0-3.0
6 In stock
25.0 mm
Grey
LDPE - PIR
50.0 mm
10884 In stock
19.1 mm
Black
PE
38.1 mm
1.0-3.0
20 In stock
40.0 mm
White
LDPE - PIR
80.0 mm
Request the lead time here
25.4 mm
Grey
LDPE - PIR
50.8 mm
1.0-3.0
10 In stock
50.0 mm
Black
PE
80.0 mm
Request the lead time here
15.0 mm
Grey
LDPE - PIR
30.0 mm
Request the lead time here
40.0 mm
Grey
LDPE - PIR
60.0 mm
14 In stock
15.0 mm
Black
PE
30.0 mm
1.0-3.0
19 In stock
30.0 mm
Black
PE
60.0 mm
2019 In stock
20.0 mm
Black
PE
40.0 mm
1.0-3.0
4 In stock
10.0 mm
Black
PE
20.0 mm
0.8-2.0
1503 In stock
25.0 mm
Black
PE
50.0 mm
1.0-3.0
Request the lead time here
30.0 mm
Grey
LDPE - PIR
50.0 mm
19 In stock
20.0 mm
Black
PE
50.0 mm
1.0-3.0
17 In stock
20.0 mm
Grey
LDPE - PIR
40.0 mm
Request the lead time here
25.0 mm
Grey
LDPE - PIR
50.0 mm
2449 In stock
25.4 mm
Black
PE
50.8 mm
1.0-3.0
18623 In stock
30.0 mm
Black
PE
40.0 mm
1.0-3.0
Request the lead time here
19.1 mm
Grey
LDPE - PIR
38.1 mm
1.0-3.0
  • of 5
Rectangular Tube Insert 50.8 mm 25.4 mm Polished Grey

111416


Stock Levels
20 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Grey
  • Compatible Tube Gauge
    1.0-3.0
  • Head Height
    5.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm Eroded Grey

111432


Stock Levels
6 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Grey
  • Head Height
    5.0 mm
  • Head Length
    50.0 mm
Tube Insert Rectangular 38.1 mm 19.1 mm Eroded Black

111360


Stock Levels
10884 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert 80.0 mm 40.0 mm Eroded White

111403


Stock Levels
20 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    White
  • Head Height
    5.0 mm
  • Head Length
    80.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm Eroded Grey

111433


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Grey
  • Compatible Tube Gauge
    1.0-3.0
  • Head Height
    5.0 mm
Tube Insert Rectangular 80.0 mm 50.0 mm Eroded Black

111370


Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert 30.0 mm 15.0 mm Polished Grey

111408


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Grey
  • Head Height
    5.0 mm
  • Head Length
    30.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm Polished Grey

111419


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Grey
  • Head Height
    5.0 mm
  • Head Length
    60.0 mm
Tube Insert Rectangular 30.0 mm 15.0 mm Eroded Black

111357


Stock Levels
14 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert Rectangular 60.0 mm 30.0 mm Eroded Black

111367


Stock Levels
19 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert Rectangular 40.0 mm 20.0 mm Eroded Black

111361


Stock Levels
2019 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert Rectangular 20.0 mm 10.0 mm Eroded Black

111354


Stock Levels
4 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert Rectangular 50.0 mm 25.0 mm Eroded Black

111364


Stock Levels
1503 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert 50.0 mm 30.0 mm Eroded Grey

111434


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Grey
  • Head Height
    5.0 mm
  • Head Length
    50.0 mm
Tube Insert Rectangular 50.0 mm 20.0 mm Eroded Black

111363


Stock Levels
19 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert 40.0 mm 20.0 mm Eroded Grey

111429


Stock Levels
17 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Grey
  • Head Height
    5.0 mm
  • Head Length
    40.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm Polished Grey

111415


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Grey
  • Head Height
    5.0 mm
  • Head Length
    50.0 mm
Tube Insert Rectangular 50.8 mm 25.4 mm Eroded Black

111365


Stock Levels
2449 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert Rectangular 40.0 mm 30.0 mm Eroded Black

111362


Stock Levels
18623 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert 38.1 mm 19.1 mm Eroded Grey

111428


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Grey
  • Compatible Tube Gauge
    1.0-3.0
  • Head Height
    5.0 mm